We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
Series Code :SR5629 ,SR5646, SR5767
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Colour | Wheel Material | Load Capacity | View | |
|---|---|---|---|---|---|---|---|
| R 11,8221 - R 30,0692 | Request the lead time here |
1.181 in
30.0 mm
|
Black;Grey
|
PP
|
20.0 kg
20.0 kg
|
||
| R 9,2265 - R 9,8752 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
White
|
PA
|
55.0 kg
55.0 kg
|
||
| R 19,7797 - R 22,6029 | Request the lead time here |
2.362 in
60.0 mm
|
White
|
PA
|
60.0 kg
60.0 kg
|
||
| R 595,881 - R 1 818,6116 | Request the lead time here |
3.937 in
100.0 mm
|
Red
|
Cast Iron
|
229.4 kg
229.4 kg
|
||
| R 26,2172 - R 37,7336 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
PP
|
50.1 kg
50.1 kg
|
||
| R 13,101 - R 18,8668 | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
PP
|
40.8 kg
40.8 kg
|
||
| R 90,7427 - R 130,6415 | Request the lead time here |
4.921 in
125.0 mm
|
White
|
PA
|
122.0 kg
122.0 kg
|
||
| R 7,0555 - R 10,1542 | Request the lead time here |
1.575 in
40.0 mm
|
Black
|
PP
|
24.5 kg
24.5 kg
|
||
| R 11,6115 - R 11,6115 | 50 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
Black
|
PP
|
35.7 kg
35.7 kg
|
||
| R 58,4763 - R 58,4763 | Request the lead time here |
3.937 in
100.0 mm
|
White
|
PA
|
90.0 kg
90.0 kg
|
||
| R 39,873 - R 39,873 | Request the lead time here |
3.15 in
80.0 mm
|
White
|
PA
|
80.0 kg
80.0 kg
|
||
| R 141,4779 - R 278,8096 | Request the lead time here |
1.772 in
45.0 mm
|
Black
|
PP
|
15.0 kg
15.0 kg
|
||
| R 55,4687 - R 55,4687 | Request the lead time here |
2.953 in
75.0 mm
|
White
|
PA
|
80.0 kg
80.0 kg
|
||
| R 1 869,2498 - R 5 705,3834 | Request the lead time here |
7.874 in
200.0 mm
|
Red
|
Cast Iron
|
968.7 kg
968.7 kg
|
||
| R 87,7144 - R 164,5252 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
Steel
|
50.0 kg
50.0 kg
|
||
| R 55,8253 - R 55,8253 | Request the lead time here |
3.15 in
80.0 mm
|
Grey
|
Plastic
|
60.0 kg
60.0 kg
|
||
| R 75,7618 - R 75,7618 | 28 In stock - Delivery conditions may apply, visit our FAQs |
3.937 in
100.0 mm
|
Black
|
Plastic
|
70.0 kg
70.0 kg
|
||
| R 693,6643 - R 2 117,2968 | Request the lead time here |
4.921 in
125.0 mm
|
Red
|
Cast Iron
|
305.9 kg
305.9 kg
|
||
| 10270493 | R 194,0322 - R 194,0322 | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
|
| R 43,027 - R 49,1746 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
Plastic
|
50.0 kg
50.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue