Menu Search

Castor Wheels

In stock

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629 ,SR5646, SR5767

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Colour Wheel Material Load Capacity View
R 11,8221 - R 30,0692 Request the lead time here
30.0 mm
Black;Grey
PP
20.0 kg
R 19,3009 - R 38,0395 Request the lead time here
40.0 mm
Black
Brass
12.0 kg
10292303 R 6,4491 - R 12,643 Request the lead time here
35.0 mm
Black
Polymer
10.0 kg
R 31,2526 - R 45,0044 Request the lead time here
80.0 mm
Grey
Plastic
61.2 kg
R 88,7075 - R 127,727 Request the lead time here
125.0 mm
Grey
Plastic
81.6 kg
10209110 R 50,8024 - R 107,6591 Request the lead time here
50.0 mm
Red
PA
56.1 kg
R 49,1746 - R 49,1746 Request the lead time here
75.0 mm
Dark Grey
Plastic
60.0 kg
10209226 R 20,1717 - R 29,0366 Request the lead time here
40.0 mm
Grey
Plastic
25.5 kg
R 312,5567 - R 449,9668 Request the lead time here
125.0 mm
Blue
Plastic
203.1 kg
R 60,5002 - R 184,9529 Request the lead time here
63.0 mm
Red
PA
61.2 kg
R 60,5002 - R 87,0943 Request the lead time here
100.0 mm
Grey
Plastic
81.6 kg
R 141,4779 - R 278,8096 Request the lead time here
45.0 mm
Black
PP
15.0 kg
R 27,2122 - R 39,1909 Request the lead time here
63.0 mm
Grey
Plastic
61.2 kg
R 28,9281 - R 61,835 Request the lead time here
40.0 mm
Red
PA
50.1 kg
R 16,1313 - R 23,2386 Request the lead time here
50.0 mm
Grey
Plastic
40.8 kg
R 225,8392 - R 325,1388 Request the lead time here
100.0 mm
Blue
Plastic
152.3 kg
R 21,4247 - R 42,2355 Request the lead time here
50.0 mm
Black
Thermoplastic Polymer
15.0 kg
R 987,0594 - R 3 012,8002 Request the lead time here
150.0 mm
Red
Cast Iron
458.9 kg
R 199,6371 - R 287,3897 Request the lead time here
80.0 mm
Blue
Plastic
152.3 kg
R 58,4763 - R 58,4763 Request the lead time here
100.0 mm
White
PA
90.0 kg
  • of 3
Wheel 30.0 mm (DIA) 17.5 mm 20.0 kg PP Black;Grey

10352007

Price Range
R 30,0692 - R 11,8221

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black;Grey
  • Load Capacity
    20.0 kg
  • Wheel Diameter
    30.0 mm
  • Wheel Width
    17.5 mm
Wheel 40.0 mm (DIA) 9.6 mm 12.0 kg Brass Black

10292341

Price Range
R 38,0395 - R 19,3009

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Thermoplastic Polymer
  • Colour
    Black
  • Load Capacity
    12.0 kg
  • Wheel Diameter
    40.0 mm
  • Wheel Width
    9.6 mm
Wheel 35.0 mm (DIA) 10.0 mm 10.0 kg Polymer Black

10292303

Price Range
R 12,643 - R 6,4491

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Thermoplastic Polymer
  • Colour
    Black
  • Load Capacity
    10.0 kg
  • Wheel Diameter
    35.0 mm
  • Wheel Width
    10.0 mm
Wheel 80.0 mm (DIA) 27.0 mm 61.2 kg Plastic Grey

10209257

Price Range
R 45,0044 - R 31,2526

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    61.2 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    27.0 mm
Wheel 125.0 mm (DIA) 27.0 mm 81.6 kg Plastic Grey

10209271

Price Range
R 127,727 - R 88,7075

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    81.6 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    27.0 mm
Wheel 50.0 mm (DIA) 18.0 mm 56.1 kg PA Red

10209110

Price Range
R 107,6591 - R 50,8024

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide 6
  • Colour
    Red
  • Load Capacity
    56.1 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    18.0 mm
Wheel 75.0 mm (DIA) 24.0 mm 60.0 kg Plastic Dark Grey

10270523

Price Range
R 49,1746 - R 49,1746

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Dark Grey
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    75.0 mm
  • Wheel Width
    24.0 mm
Wheel 40.0 mm (DIA) 18.0 mm 25.5 kg Plastic Grey

10209226

Price Range
R 29,0366 - R 20,1717

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    25.5 kg
  • Wheel Diameter
    40.0 mm
  • Wheel Width
    18.0 mm
Wheel 125.0 mm (DIA) 36.0 mm 203.1 kg Plastic Blue

10209219

Price Range
R 449,9668 - R 312,5567

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Blue
  • Load Capacity
    203.1 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    36.0 mm
Wheel 63.0 mm (DIA) 22.0 mm 61.2 kg PA Red

10209127

Price Range
R 184,9529 - R 60,5002

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide 6
  • Colour
    Red
  • Load Capacity
    61.2 kg
  • Wheel Diameter
    63.0 mm
  • Wheel Width
    22.0 mm
Wheel 100.0 mm (DIA) 27.0 mm 81.6 kg Plastic Grey

10209264

Price Range
R 87,0943 - R 60,5002

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    81.6 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    27.0 mm
Swivel Caster 45.0 mm (DIA) 28.0 mm (W)

10292297

Price Range
R 278,8096 - R 141,4779

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    15.0 kg
  • Wheel Diameter
    45.0 mm
  • Wheel Width
    28.0 mm
Wheel 63.0 mm (DIA) 22.0 mm 61.2 kg Plastic Grey

10209240

Price Range
R 39,1909 - R 27,2122

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    61.2 kg
  • Wheel Diameter
    63.0 mm
  • Wheel Width
    22.0 mm
Wheel 40.0 mm (DIA) 18.0 mm 50.1 kg PA Red

10209103

Price Range
R 61,835 - R 28,9281

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide 6
  • Colour
    Red
  • Load Capacity
    50.1 kg
  • Wheel Diameter
    40.0 mm
  • Wheel Width
    18.0 mm
Wheel 50.0 mm (DIA) 18.0 mm 40.8 kg Plastic Grey

10209233

Price Range
R 23,2386 - R 16,1313

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    40.8 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    18.0 mm
Wheel 100.0 mm (DIA) 36.0 mm 152.3 kg Plastic Blue

10209202

Price Range
R 325,1388 - R 225,8392

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Blue
  • Load Capacity
    152.3 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    36.0 mm
Wheel 50.0 mm 11.8 mm 15.0 kg Thermoplastic Polymer Black

10292358

Price Range
R 42,2355 - R 21,4247

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Thermoplastic Polymer
  • Colour
    Black
  • Load Capacity
    15.0 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    11.8 mm
Wheel 150.0 mm (DIA) 40.0 mm 458.9 kg Cast Iron Red

10209165

Price Range
R 3 012,8002 - R 987,0594

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    458.9 kg
  • Wheel Diameter
    150.0 mm
  • Wheel Width
    40.0 mm
Wheel 80.0 mm (DIA) 36.0 mm 152.3 kg Plastic Blue

10209196

Price Range
R 287,3897 - R 199,6371

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Blue
  • Load Capacity
    152.3 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    36.0 mm
Wheel 100.0 mm (DIA) 27.0 mm 90.0 kg PA White

10270431

Price Range
R 58,4763 - R 58,4763

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    90.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    27.0 mm