Menu Search

Captive Screws with Washer

In production

Captive screws with washers that feature a cap head and a hexagonal drive. Hexagonal drives are ideal for precision assembly and are particularly useful when space is limited.

These screws are an excellent option for panels with non-threaded holes.. Each screw includes an integrated washer that ensures secure retention in unthreaded panels. This evenly distributes the load and reduces the risk of damage to delicate surfaces.

Please note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Constructed from stainless steel, with resistant to corrosion. They offer excellent strength, durability and longevity.
  • A popular choice in construction, industrial machinery and automotive applications.
  • Complies with the Machinery Directive 2006/42/EC (typically corresponding to ISO 4762)
Material: 303 Stainless Steel Series Code: SRP0163

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Essentra Part Number Price range Availability d1 d4 min d6 l1 025 H1 max d3 max d2 a012 View
R 89,6175 - R 127,9337 Request the lead time here
M5
5.5
10.0
12.0
5.0
8.5
3.7
R 106,2212 - R 151,7749 Request the lead time here
M5
5.5
10.0
50.0
5.0
8.5
3.7
R 102,6024 - R 146,6661 Request the lead time here
M6
6.5
12.0
40.0
6.0
10.0
4.2
R 115,5874 - R 165,1856 Request the lead time here
M6
5.5
12.0
80.0
6.0
10.0
4.2
R 91,1076 - R 130,2753 Request the lead time here
M5
5.5
10.0
16.0
5.0
8.5
3.7
R 99,1965 - R 141,7702 Request the lead time here
M5
5.5
10.0
35.0
5.0
8.5
3.7
R 96,0035 - R 137,0871 Request the lead time here
M6
6.5
12.0
20.0
6.0
10.0
4.2
R 97,2807 - R 139,0029 Request the lead time here
M6
6.5
12.0
25.0
6.0
10.0
4.2
R 128,5723 - R 183,7052 Request the lead time here
M10
10.6
20.0
30.0
10.0
16.0
7.5
R 108,137 - R 154,3294 Request the lead time here
M10
10.6
20.0
40.0
10.0
16.0
7.5
R 162,6312 - R 232,452 Request the lead time here
M10
10.6
20.0
80.0
10.0
16.0
7.5
R 152,8393 - R 218,4027 Request the lead time here
M12
18.0
24.0
40.0
12.0
18.0
8.0
R 99,1965 - R 141,7702 Request the lead time here
M8
8.5
16.0
20.0
8.0
13.0
6.0
R 112,8201 - R 161,1412 Request the lead time here
M8
8.5
16.0
45.0
8.0
13.0
6.0
R 121,5477 - R 173,4875 Request the lead time here
M10
10.6
20.0
20.0
10.0
16.0
7.5
R 110,0528 - R 157,0967 Request the lead time here
M8
8.5
16.0
40.0
8.0
13.0
6.0
R 102,1767 - R 145,8147 Request the lead time here
M8
8.5
16.0
25.0
8.0
13.0
6.0
R 115,5874 - R 165,1856 Request the lead time here
M8
8.5
16.0
50.0
8.0
13.0
6.0
R 101,1123 - R 144,3246 Request the lead time here
M3
4.5
8.0
40.0
4.0
7.0
2.8
R 93,2362 - R 133,0426 Request the lead time here
M5
5.5
10.0
20.0
5.0
8.5
3.7
  • of 4
Captive Screw Hex Drive M5 12.0 303 Stainless Steel

20758851

Price Range
R 127,9337 - R 89,6175

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M5 50.0 303 Stainless Steel

20758929

Price Range
R 151,7749 - R 106,2212

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M6 40.0 303 Stainless Steel

20758998

Price Range
R 146,6661 - R 102,6024

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw Hex Drive M6 80.0 303 Stainless Steel

20759025

Price Range
R 165,1856 - R 115,5874

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    5.5
  • d6
    12.0
Captive Screw Hex Drive M5 16.0 303 Stainless Steel

20758868

Price Range
R 130,2753 - R 91,1076

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M5 35.0 303 Stainless Steel

20758905

Price Range
R 141,7702 - R 99,1965

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M6 20.0 303 Stainless Steel

20758950

Price Range
R 137,0871 - R 96,0035

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw Hex Drive M6 25.0 303 Stainless Steel

20758967

Price Range
R 139,0029 - R 97,2807

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw M10 20.0 303 Stainless Steel

20759155

Price Range
R 183,7052 - R 128,5723

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2 a012
    7.5
  • d3 max
    16.0
  • d4 min
    10.6
  • d6
    20.0
Captive Screw M10 20.0 303 Stainless Steel

20759179

Price Range
R 154,3294 - R 108,137

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2 a012
    7.5
  • d3 max
    16.0
  • d4 min
    10.6
  • d6
    20.0
Captive Screw M10 20.0 303 Stainless Steel

20759216

Price Range
R 232,452 - R 162,6312

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2 a012
    7.5
  • d3 max
    16.0
  • d4 min
    10.6
  • d6
    20.0
Captive Screw M12 24.0 303 Stainless Steel

20759254

Price Range
R 218,4027 - R 152,8393

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2 a012
    8.0
  • d3 max
    18.0
  • d4 min
    18.0
  • d6
    24.0
Captive Screw Hex Drive M8 20.0 303 Stainless Steel

20759049

Price Range
R 141,7702 - R 99,1965

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
  • d6
    16.0
Captive Screw Hex Drive M8 45.0 303 Stainless Steel

20759094

Price Range
R 161,1412 - R 112,8201

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
  • d6
    16.0
Captive Screw M10 20.0 303 Stainless Steel

20759131

Price Range
R 173,4875 - R 121,5477

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2 a012
    7.5
  • d3 max
    16.0
  • d4 min
    10.6
  • d6
    20.0
Captive Screw Hex Drive M8 40.0 303 Stainless Steel

20759087

Price Range
R 157,0967 - R 110,0528

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
  • d6
    16.0
Captive Screw Hex Drive M8 25.0 303 Stainless Steel

20759056

Price Range
R 145,8147 - R 102,1767

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
  • d6
    16.0
Captive Screw Hex Drive M8 50.0 303 Stainless Steel

20759100

Price Range
R 165,1856 - R 115,5874

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
  • d6
    16.0
Captive Screw Hex Drive M3 40.0 303 Stainless Steel

20758837

Price Range
R 144,3246 - R 101,1123

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0
Captive Screw Hex Drive M5 20.0 303 Stainless Steel

20758875

Price Range
R 133,0426 - R 93,2362

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0