Menu Search

Captive Screws - Pan Head

In stock

This range of Captive Screws have a pan head with two options: one with a Torx drive and one with a Philips drive. On the one hand, Screws with Torx drive provide a positive, quick engagement that transmits torque with less downward pressure. In contrast, screws Philips drive can withstand high torque, making them a good choice for applications requiring a tight fit and making the screw easy to remove, even if it has been driven in tightly. They both offer an excellent fastening appearance, ideal for finished product presentation.

These screws are an ideal fitting solution for panels with non-threaded holes. The M8 sizes have a reduced Torx, while the M3, M4, M5, and M6 sizes have a Philips drive. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel Series Code: SRP0150A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
80 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 l10 25 H1 max d3 max Drive Type d2 a012 View
R 51,3015 - R 73,1931 Request the lead time here
M5
7.5
16.0
3.7
9.5
Philips Drive
3.7
R 50,417 - R 71,8663 Request the lead time here
M4
6.0
20.0
3.1
8.0
Philips Drive
2.8
R 50,417 - R 71,8663 Request the lead time here
M4
6.0
30.0
3.1
8.0
Philips Drive
2.8
R 49,3113 - R 70,5395 Request the lead time here
M4
6.0
12.0
3.1
8.0
Philips Drive
2.8
R 51,3015 - R 73,1931 Request the lead time here
M5
7.5
12.0
3.7
9.5
Philips Drive
3.7
R 49,3113 - R 70,5395 Request the lead time here
M3
4.5
20.0
2.4
5.6
Philips Drive
2.0
R 52,186 - R 74,5198 Request the lead time here
M5
7.5
20.0
3.7
9.5
Philips Drive
3.7
R 53,955 - R 77,1734 Request the lead time here
M6
7.5
50.0
4.7
12.0
Philips Drive
4.2
R 52,186 - R 74,5198 Request the lead time here
M6
7.5
16.0
4.7
12.0
Philips Drive
4.2
R 50,417 - R 71,8663 Request the lead time here
M4
6.0
40.0
3.1
8.0
Philips Drive
2.8
R 49,3113 - R 70,5395 Request the lead time here
M4
6.0
16.0
3.1
8.0
Philips Drive
2.8
R 49,3113 - R 70,5395 Request the lead time here
M3
4.5
16.0
2.4
5.6
Philips Drive
2.0
R 53,0705 - R 76,0677 Request the lead time here
M6
7.5
30.0
4.7
12.0
Philips Drive
4.2
R 41,5719 - R 59,3063 Request the lead time here
M2.5
3.7
10.0
2.1
5.0
Philips Drive
1.7
R 49,3113 - R 70,5395 Request the lead time here
M3
4.5
10.0
2.4
5.6
Philips Drive
2.0
R 74,6301 - R 99,3327 Request the lead time here
M8
10.0
25.0
6.1
16.0
Torx Drive
6.0
R 48,7162 - R 69,5912 Request the lead time here
M4
6.0
8.0
3.2
8.0
Torx Drive
2.8
R 52,0568 - R 73,4573 Request the lead time here
M6
7.5
25.0
4.7
12.0
Torx Drive
4.2
R 77,8549 - R 103,6249 Request the lead time here
M8
10.0
40.0
6.1
16.0
Torx Drive
6.0
R 69,102 - R 91,9748 Request the lead time here
M6
7.5
80.0
4.7
12.0
Torx Drive
4.2
  • of 4
Captive Screw M5 16.0 303 Stainless Steel

20180126

Price Range
R 73,1931 - R 51,3015

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
  • l2 025
    7.5
Captive Screw M4 20.0 303 Stainless Steel

20180102

Price Range
R 71,8663 - R 50,417

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
  • l2 025
    6.0
Captive Screw M4 30.0 303 Stainless Steel

20180195

Price Range
R 71,8663 - R 50,417

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
  • l2 025
    6.0
Captive Screw M4 12.0 303 Stainless Steel

20180089

Price Range
R 70,5395 - R 49,3113

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
  • l2 025
    6.0
Captive Screw M5 12.0 303 Stainless Steel

20180119

Price Range
R 73,1931 - R 51,3015

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
  • l2 025
    7.5
Captive Screw M3 20.0 303 Stainless Steel

20180072

Price Range
R 70,5395 - R 49,3113

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.6
  • H1 max
    2.4
  • l2 025
    4.5
Captive Screw M5 20.0 303 Stainless Steel

20180133

Price Range
R 74,5198 - R 52,186

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
  • l2 025
    7.5
Captive Screw M6 50.0 303 Stainless Steel

20180225

Price Range
R 77,1734 - R 53,955

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5
Captive Screw M6 16.0 303 Stainless Steel

20180157

Price Range
R 74,5198 - R 52,186

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5
Captive Screw M4 40.0 303 Stainless Steel

20180201

Price Range
R 71,8663 - R 50,417

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
  • l2 025
    6.0
Captive Screw M4 16.0 303 Stainless Steel

20180096

Price Range
R 70,5395 - R 49,3113

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
  • l2 025
    6.0
Captive Screw M3 16.0 303 Stainless Steel

20180065

Price Range
R 70,5395 - R 49,3113

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.6
  • H1 max
    2.4
  • l2 025
    4.5
Captive Screw M6 30.0 303 Stainless Steel

20180041

Price Range
R 76,0677 - R 53,0705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5
Captive Screw M2.5 10.0 303 Stainless Steel

20180058

Price Range
R 59,3063 - R 41,5719

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.7
  • d3 max
    5.0
  • H1 max
    2.1
  • l2 025
    3.7
Captive Screw M3 10.0 303 Stainless Steel

20182304

Price Range
R 70,5395 - R 49,3113

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.6
  • H1 max
    2.4
  • l2 025
    4.5
Captive Screw M8 25.0 303 Stainless Steel

20140427

Price Range
R 99,3327 - R 74,6301

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
  • l2 025
    10.0
Captive Screw M4 8.0 303 Stainless Steel

20140076

Price Range
R 69,5912 - R 48,7162

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
  • l2 025
    6.0
Captive Screw M6 25.0 303 Stainless Steel

20140151

Price Range
R 73,4573 - R 52,0568

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5
Captive Screw M8 40.0 303 Stainless Steel

20140205

Price Range
R 103,6249 - R 77,8549

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
  • l2 025
    10.0
Captive Screw M6 80.0 303 Stainless Steel

20140403

Price Range
R 91,9748 - R 69,102

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5