Menu Search

Captive Screws - Countersunk

In production

Captive Screws are secure joint fasteners designed to remain attached to the component they are installed in, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly. These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices.

This range of Captive Screws features a countersunk head and hexagonal drive. Hexagonal drives are ideal for precision assembly and are used where less surface area is available. They are used to comply with Machinery Detective 2006/42/EC - in general, ISO 1207, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic. These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices.

Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • They are a popular choice for applications where screws need to be removed frequently or where safety is a concern.
  • Hexagonal drives are ideal for precision assembly and are used where less surface area is available.
  • Used to comply with Machinery Detective 2006/42/EC - in general, ISO 1207.
Material: 303 Stainless Steel Series Code: SRP0153.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Essentra Part Number Price range Availability d3 max h1 max l1 025 l2 0.25 d1 d2 a012 d4 min View
R 51,2814 - R 73,2591 Request the lead time here
11.0
3.00
40.0
8.0
M6
4.2
6.5
R 40,1935 - R 57,4192 Request the lead time here
9.2
2.50
25.0
7.5
M5
3.7
5.5
R 50,3572 - R 71,939 Request the lead time here
11.0
3.00
30.0
8.0
M6
4.2
6.5
R 51,2814 - R 73,2591 Request the lead time here
11.0
3.00
50.0
8.0
M6
4.2
6.5
R 50,8194 - R 72,5991 Request the lead time here
9.2
2.50
60.0
7.5
M5
3.7
5.5
R 38,3456 - R 54,7793 Request the lead time here
7.5
2.20
25.0
6.0
M4
2.8
4.5
R 20,3278 - R 29,0397 Request the lead time here
3.8
1.20
20.0
3.5
M2
1.2
2.5
R 23,0997 - R 32,9996 Request the lead time here
5.6
1.65
16.0
4.5
M3
2.0
3.5
R 22,1757 - R 31,6796 Request the lead time here
5.6
1.65
10.0
4.5
M3
2.0
3.5
R 21,7137 - R 31,0196 Request the lead time here
4.7
1.80
20.0
3.7
M2.5
1.7
2.8
R 37,4216 - R 53,4593 Request the lead time here
7.5
2.20
20.0
6.0
M4
2.8
4.5
R 41,5795 - R 59,3993 Request the lead time here
7.5
2.20
40.0
6.0
M4
2.8
4.5
R 44,8134 - R 64,019 Request the lead time here
9.2
2.50
40.0
7.5
M5
3.7
5.5
R 45,7374 - R 65,339 Request the lead time here
11.0
3.00
20.0
8.0
M6
4.2
6.5
R 51,2814 - R 73,2591 Request the lead time here
11.0
3.00
60.0
8.0
M6
4.2
6.5
R 48,0475 - R 68,6392 Request the lead time here
11.0
3.00
25.0
8.0
M6
4.2
6.5
R 20,3278 - R 29,0397 Request the lead time here
4.7
1.80
10.0
3.7
M2.5
1.7
2.8
R 19,4038 - R 27,7197 Request the lead time here
3.8
1.20
16.0
3.5
M2
1.2
2.5
R 26,7956 - R 38,2794 Request the lead time here
5.6
1.65
40.0
4.5
M3
2.0
3.5
R 24,4858 - R 34,9795 Request the lead time here
5.6
1.65
25.0
4.5
M3
2.0
3.5
  • of 3
Captive Screw Countersunk Head M6 40.0 303 Stainless Steel

20181048

Price Range
R 73,2591 - R 51,2814

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    40.0
  • d2 a012
    4.2
  • d3 max
    11.0
  • d4 min
    6.5
Captive Screw Countersunk Head M5 25.0 303 Stainless Steel

20181086

Price Range
R 57,4192 - R 40,1935

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    25.0
  • d2 a012
    3.7
  • d3 max
    9.2
  • d4 min
    5.5
Captive Screw Countersunk Head M6 30.0 303 Stainless Steel

20181031

Price Range
R 71,939 - R 50,3572

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    30.0
  • d2 a012
    4.2
  • d3 max
    11.0
  • d4 min
    6.5
Captive Screw Countersunk Head M6 50.0 303 Stainless Steel

20181055

Price Range
R 73,2591 - R 51,2814

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    50.0
  • d2 a012
    4.2
  • d3 max
    11.0
  • d4 min
    6.5
Captive Screw Countersunk Head M5 60.0 303 Stainless Steel

20181000

Price Range
R 72,5991 - R 50,8194

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    60.0
  • d2 a012
    3.7
  • d3 max
    9.2
  • d4 min
    5.5
Captive Screw Countersunk Head M4 25.0 303 Stainless Steel

20181079

Price Range
R 54,7793 - R 38,3456

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    25.0
  • d2 a012
    2.8
  • d3 max
    7.5
  • d4 min
    4.5
Captive Screw Countersunk Head M2 20.0 303 Stainless Steel

20180768

Price Range
R 29,0397 - R 20,3278

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 025
    20.0
  • d2 a012
    1.2
  • d3 max
    3.8
  • d4 min
    2.5
Captive Screw Countersunk Head M3 16.0 303 Stainless Steel

20180829

Price Range
R 32,9996 - R 23,0997

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • d4 min
    3.5
Captive Screw Countersunk Head M3 10.0 303 Stainless Steel

20180812

Price Range
R 31,6796 - R 22,1757

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    10.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • d4 min
    3.5
Captive Screw Countersunk Head M2.5 20.0 303 Stainless Steel

20180805

Price Range
R 31,0196 - R 21,7137

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    20.0
  • d2 a012
    1.7
  • d3 max
    4.7
  • d4 min
    2.8
Captive Screw Countersunk Head M4 20.0 303 Stainless Steel

20180898

Price Range
R 53,4593 - R 37,4216

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    20.0
  • d2 a012
    2.8
  • d3 max
    7.5
  • d4 min
    4.5
Captive Screw Countersunk Head M4 40.0 303 Stainless Steel

20180911

Price Range
R 59,3993 - R 41,5795

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    40.0
  • d2 a012
    2.8
  • d3 max
    7.5
  • d4 min
    4.5
Captive Screw Countersunk Head M5 40.0 303 Stainless Steel

20180980

Price Range
R 64,019 - R 44,8134

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    40.0
  • d2 a012
    3.7
  • d3 max
    9.2
  • d4 min
    5.5
Captive Screw Countersunk Head M6 20.0 303 Stainless Steel

20181024

Price Range
R 65,339 - R 45,7374

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    20.0
  • d2 a012
    4.2
  • d3 max
    11.0
  • d4 min
    6.5
Captive Screw Countersunk Head M6 60.0 303 Stainless Steel

20181062

Price Range
R 73,2591 - R 51,2814

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    60.0
  • d2 a012
    4.2
  • d3 max
    11.0
  • d4 min
    6.5
Captive Screw Countersunk Head M6 25.0 303 Stainless Steel

20181093

Price Range
R 68,6392 - R 48,0475

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    25.0
  • d2 a012
    4.2
  • d3 max
    11.0
  • d4 min
    6.5
Captive Screw Countersunk Head M2.5 10.0 303 Stainless Steel

20180775

Price Range
R 29,0397 - R 20,3278

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    10.0
  • d2 a012
    1.7
  • d3 max
    4.7
  • d4 min
    2.8
Captive Screw Countersunk Head M2 16.0 303 Stainless Steel

20180751

Price Range
R 27,7197 - R 19,4038

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 025
    16.0
  • d2 a012
    1.2
  • d3 max
    3.8
  • d4 min
    2.5
Captive Screw Countersunk Head M3 40.0 303 Stainless Steel

20180867

Price Range
R 38,2794 - R 26,7956

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    40.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • d4 min
    3.5
Captive Screw Countersunk Head M3 25.0 303 Stainless Steel

20180843

Price Range
R 34,9795 - R 24,4858

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • d4 min
    3.5