Menu Search

Captive Screws - Cheese Head

In production

This range of Captive Screws feature a cheese head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel Series Code: SRP0155

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 h1 d4 min l10 25 d2 a012 d3 View
R 46,7671 - R 66,8052 Request the lead time here
M3
4.5
2.0
3.5
13.0
2.0
5.5
R 42,1216 - R 60,172 Request the lead time here
M2.5
3.7
2.0
2.8
8.0
1.7
4.5
R 47,7609 - R 68,2266 Request the lead time here
M3.5
5.2
2.4
3.8
40.0
2.3
6.0
R 45,9351 - R 65,6265 Request the lead time here
M2
3.0
1.3
2.5
10.0
1.2
3.8
R 47,7609 - R 68,2266 Request the lead time here
M4
6.0
2.6
4.5
40.0
2.8
7.0
R 47,7609 - R 68,2266 Request the lead time here
M3
4.5
2.0
3.5
25.0
2.0
5.5
R 47,7609 - R 68,2266 Request the lead time here
M3.5
5.2
2.4
3.8
20.0
2.3
6.0
R 45,9351 - R 65,6265 Request the lead time here
M2
3.0
1.3
2.5
12.0
1.2
3.8
R 46,7671 - R 66,8052 Request the lead time here
M3
4.5
2.0
3.5
16.0
2.0
5.5
R 50,4072 - R 72,0169 Request the lead time here
M5
7.5
3.3
5.5
50.0
3.7
8.5
R 47,7609 - R 68,2266 Request the lead time here
M3
4.5
2.0
3.5
30.0
2.0
5.5
R 45,9351 - R 65,6265 Request the lead time here
M2
3.0
1.3
2.5
16.0
1.2
3.8
R 47,7609 - R 68,2266 Request the lead time here
M3.5
5.2
2.4
3.8
10.0
2.3
6.0
R 50,4072 - R 72,0169 Request the lead time here
M5
7.5
3.3
5.5
40.0
3.7
8.5
R 46,7671 - R 66,8052 Request the lead time here
M3
4.5
2.0
3.5
10.0
2.0
5.5
R 45,9351 - R 65,6265 Request the lead time here
M2
3.0
1.3
2.5
20.0
1.2
3.8
R 46,7671 - R 66,8052 Request the lead time here
M2.5
3.7
1.6
2.8
16.0
1.7
4.5
R 46,7671 - R 66,8052 Request the lead time here
M2.5
3.7
1.6
2.8
30.0
1.7
4.5
R 46,7671 - R 66,8052 Request the lead time here
M2.5
3.7
1.6
2.8
20.0
1.7
4.5
R 60,9723 - R 81,1541 Request the lead time here
M6
7.5
3.9
6.5
80.0
4.2
10.0
  • of 3
Captive Screw M3 13.0 303 Stainless Steel

20138844

Price Range
R 66,8052 - R 46,7671

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M2.5 8.0 303 Stainless Steel

20140779

Price Range
R 60,172 - R 42,1216

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.7
  • l2 025
    3.7
  • d3
    4.5
  • d4 min
    2.8
Captive Screw M3.5 40.0 303 Stainless Steel

20137458

Price Range
R 68,2266 - R 47,7609

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • l2 025
    5.2
  • d3
    6.0
  • d4 min
    3.8
Captive Screw M2 10.0 303 Stainless Steel

20137267

Price Range
R 65,6265 - R 45,9351

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2 a012
    1.2
  • l2 025
    3.0
  • d3
    3.8
  • d4 min
    2.5
Captive Screw M4 40.0 303 Stainless Steel

20137502

Price Range
R 68,2266 - R 47,7609

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    7.0
  • d4 min
    4.5
Captive Screw M3 25.0 303 Stainless Steel

20137373

Price Range
R 68,2266 - R 47,7609

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M3.5 20.0 303 Stainless Steel

20137427

Price Range
R 68,2266 - R 47,7609

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • l2 025
    5.2
  • d3
    6.0
  • d4 min
    3.8
Captive Screw M2 12.0 303 Stainless Steel

20137274

Price Range
R 65,6265 - R 45,9351

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2 a012
    1.2
  • l2 025
    3.0
  • d3
    3.8
  • d4 min
    2.5
Captive Screw M3 16.0 303 Stainless Steel

20137359

Price Range
R 66,8052 - R 46,7671

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M5 50.0 303 Stainless Steel

20137571

Price Range
R 72,0169 - R 50,4072

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5
Captive Screw M3 30.0 303 Stainless Steel

20137380

Price Range
R 68,2266 - R 47,7609

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M2 16.0 303 Stainless Steel

20137281

Price Range
R 65,6265 - R 45,9351

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2 a012
    1.2
  • l2 025
    3.0
  • d3
    3.8
  • d4 min
    2.5
Captive Screw M3.5 10.0 303 Stainless Steel

20137403

Price Range
R 68,2266 - R 47,7609

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • l2 025
    5.2
  • d3
    6.0
  • d4 min
    3.8
Captive Screw M5 40.0 303 Stainless Steel

20137564

Price Range
R 72,0169 - R 50,4072

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5
Captive Screw M3 10.0 303 Stainless Steel

20137342

Price Range
R 66,8052 - R 46,7671

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M2 20.0 303 Stainless Steel

20137298

Price Range
R 65,6265 - R 45,9351

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2 a012
    1.2
  • l2 025
    3.0
  • d3
    3.8
  • d4 min
    2.5
Captive Screw M2.5 16.0 303 Stainless Steel

20137205

Price Range
R 66,8052 - R 46,7671

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.7
  • l2 025
    3.7
  • d3
    4.5
  • d4 min
    2.8
Captive Screw M2.5 30.0 303 Stainless Steel

20137335

Price Range
R 66,8052 - R 46,7671

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.7
  • l2 025
    3.7
  • d3
    4.5
  • d4 min
    2.8
Captive Screw M2.5 20.0 303 Stainless Steel

20137311

Price Range
R 66,8052 - R 46,7671

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.7
  • l2 025
    3.7
  • d3
    4.5
  • d4 min
    2.8
Captive Screw M6 80.0 303 Stainless Steel

20137663

Price Range
R 81,1541 - R 60,9723

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    6.5