Menu Search

Captive Screws - Cheese Head

In production

This range of Captive Screws feature a cheese head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel Series Code: SRP0155

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 h1 d4 min l10 25 d2 a012 d3 View
R 46,7671 - R 66,8052 Request the lead time here
M2.5
3.7
1.6
2.8
30.0
1.7
4.5
R 45,9351 - R 65,6265 Request the lead time here
M2
3.0
1.3
2.5
20.0
1.2
3.8
R 47,7609 - R 68,2266 Request the lead time here
M3.5
5.2
2.4
3.8
20.0
2.3
6.0
R 45,9351 - R 65,6265 Request the lead time here
M2
3.0
1.3
2.5
12.0
1.2
3.8
R 46,7671 - R 66,8052 Request the lead time here
M2.5
3.7
1.6
2.8
25.0
1.7
4.5
R 47,7609 - R 68,2266 Request the lead time here
M3.5
5.2
2.4
3.8
40.0
2.3
6.0
R 46,7671 - R 66,8052 Request the lead time here
M2.5
3.7
1.6
2.8
20.0
1.7
4.5
R 47,7609 - R 68,2266 Request the lead time here
M4
6.0
2.6
4.5
20.0
2.8
7.0
R 48,5929 - R 69,4168 Request the lead time here
M5
7.5
3.3
5.5
16.0
3.7
8.5
R 48,5929 - R 69,4168 Request the lead time here
M5
7.5
3.3
5.5
12.0
3.7
8.5
R 50,4072 - R 72,0169 Request the lead time here
M6
7.5
3.9
6.5
20.0
4.2
10.0
R 60,9723 - R 81,1541 Request the lead time here
M6
7.5
3.9
6.5
80.0
4.2
10.0
R 49,4134 - R 70,5956 Request the lead time here
M6
7.5
3.9
6.5
16.0
4.2
10.0
R 51,9394 - R 72,0169 Request the lead time here
M5
7.5
3.3
5.5
60.0
3.7
8.5
R 50,4072 - R 72,0169 Request the lead time here
M5
7.5
3.3
5.5
30.0
3.7
8.5
R 57,8108 - R 76,9461 Request the lead time here
M5
7.5
3.3
5.5
80.0
3.7
8.5
R 47,7609 - R 68,2266 Request the lead time here
M4
6.0
2.6
4.5
60.0
2.8
7.0
R 50,4072 - R 72,0169 Request the lead time here
M6
7.5
3.9
6.5
30.0
4.2
10.0
R 50,4072 - R 72,0169 Request the lead time here
M6
7.5
3.9
6.5
40.0
4.2
10.0
R 54,6492 - R 73,2072 Request the lead time here
M6
7.5
3.9
6.5
60.0
4.2
10.0
  • of 3
Captive Screw M2.5 30.0 303 Stainless Steel

20137335

Price Range
R 66,8052 - R 46,7671

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.7
  • l2 025
    3.7
  • d3
    4.5
  • d4 min
    2.8
Captive Screw M2 20.0 303 Stainless Steel

20137298

Price Range
R 65,6265 - R 45,9351

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2 a012
    1.2
  • l2 025
    3.0
  • d3
    3.8
  • d4 min
    2.5
Captive Screw M3.5 20.0 303 Stainless Steel

20137427

Price Range
R 68,2266 - R 47,7609

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • l2 025
    5.2
  • d3
    6.0
  • d4 min
    3.8
Captive Screw M2 12.0 303 Stainless Steel

20137274

Price Range
R 65,6265 - R 45,9351

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2 a012
    1.2
  • l2 025
    3.0
  • d3
    3.8
  • d4 min
    2.5
Captive Screw M2.5 25.0 303 Stainless Steel

20137328

Price Range
R 66,8052 - R 46,7671

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.7
  • l2 025
    3.7
  • d3
    4.5
  • d4 min
    2.8
Captive Screw M3.5 40.0 303 Stainless Steel

20137458

Price Range
R 68,2266 - R 47,7609

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • l2 025
    5.2
  • d3
    6.0
  • d4 min
    3.8
Captive Screw M2.5 20.0 303 Stainless Steel

20137311

Price Range
R 66,8052 - R 46,7671

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.7
  • l2 025
    3.7
  • d3
    4.5
  • d4 min
    2.8
Captive Screw M4 20.0 303 Stainless Steel

20137489

Price Range
R 68,2266 - R 47,7609

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    7.0
  • d4 min
    4.5
Captive Screw M5 16.0 303 Stainless Steel

20137533

Price Range
R 69,4168 - R 48,5929

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5
Captive Screw M5 12.0 303 Stainless Steel

20137526

Price Range
R 69,4168 - R 48,5929

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5
Captive Screw M6 20.0 303 Stainless Steel

20137618

Price Range
R 72,0169 - R 50,4072

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    6.5
Captive Screw M6 80.0 303 Stainless Steel

20137663

Price Range
R 81,1541 - R 60,9723

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    6.5
Captive Screw M6 16.0 303 Stainless Steel

20137601

Price Range
R 70,5956 - R 49,4134

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    6.5
Captive Screw M5 60.0 303 Stainless Steel

20137588

Price Range
R 72,0169 - R 51,9394

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5
Captive Screw M5 30.0 303 Stainless Steel

20137557

Price Range
R 72,0169 - R 50,4072

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5
Captive Screw M5 80.0 303 Stainless Steel

20137595

Price Range
R 76,9461 - R 57,8108

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5
Captive Screw M4 60.0 303 Stainless Steel

20137519

Price Range
R 68,2266 - R 47,7609

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    7.0
  • d4 min
    4.5
Captive Screw M6 30.0 303 Stainless Steel

20137625

Price Range
R 72,0169 - R 50,4072

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    6.5
Captive Screw M6 40.0 303 Stainless Steel

20137632

Price Range
R 72,0169 - R 50,4072

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    6.5
Captive Screw M6 60.0 303 Stainless Steel

20137656

Price Range
R 73,2072 - R 54,6492

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    6.5