Menu Search

Captive Screw Retainer Flange

In production

The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer. The retainer flange is fixed to the panel by swaging the head into a countersunk hole.

The captive screw is then simply threaded through the flange and is retained in the panel.

The flanges are made from either Stainless Steel which has good corrosion reistance or Aluminium, which has good thermal conductivity.

  • The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer.
  • It has a good thermal conductivity.
  • Alternative to either tapping the panel or using a retainer washer.
Material: 303 Stainless Steel, Aluminium Series Code: SRP0169.A2, SRP0169.AL

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Essentra Part Number Price range Availability d2 H1 D3 Material Panel t1±8% For thread d1 l1 View
R 55,7166 - R 79,5949 Request the lead time here
10.0
3.0
15.0
Aluminium
1.25
M6
1.25
R 62,7849 - R 89,6928 Request the lead time here
13.0
4.0
20.0
Aluminium
0.9
M8
0.9
R 62,7849 - R 89,6928 Request the lead time here
13.0
4.0
20.0
Aluminium
3.0
M8
3.0
R 62,7849 - R 89,6928 Request the lead time here
13.0
4.0
20.0
Aluminium
0.7
M8
0.7
R 62,7849 - R 89,6928 Request the lead time here
13.0
4.0
20.0
Aluminium
2.0
M8
2.0
R 62,7849 - R 89,6928 Request the lead time here
13.0
4.0
20.0
Aluminium
2.5
M8
2.5
R 62,7849 - R 89,6928 Request the lead time here
13.0
4.0
20.0
Aluminium
4.0
M8
4.0
R 55,7166 - R 79,5949 Request the lead time here
10.0
3.0
15.0
Aluminium
2.5
M6
2.5
R 62,7849 - R 89,6928 Request the lead time here
13.0
4.0
20.0
Aluminium
1.5
M8
1.5
R 62,5079 - R 89,2968 Request the lead time here
13.0
4.0
20.0
Aluminium
5.0
M8
5.0
R 51,1427 - R 73,0611 Request the lead time here
6.8
2.0
10.0
Aluminium
5.0
M4
5.0
R 55,7166 - R 79,5949 Request the lead time here
8.0
2.5
12.5
Aluminium
0.7
M5
0.7
Request the lead time here
8.0
2.5
12.5
Aluminium
3.0
M5
3.0
R 55,7166 - R 79,5949 Request the lead time here
10.0
3.0
15.0
Aluminium
0.7
M6
0.7
R 55,7166 - R 79,5949 Request the lead time here
10.0
3.0
15.0
Aluminium
5.0
M6
5.0
R 55,7166 - R 79,5949 Request the lead time here
8.0
2.5
12.5
Aluminium
1.5
M5
1.5
R 55,7166 - R 79,5949 Request the lead time here
8.0
2.5
12.5
Aluminium
5.0
M5
5.0
R 55,7166 - R 79,5949 Request the lead time here
8.0
2.5
12.5
Aluminium
1.25
M5
1.25
R 55,7166 - R 79,5949 Request the lead time here
10.0
3.0
15.0
Aluminium
2.0
M6
2.0
R 62,7849 - R 89,6928 Request the lead time here
13.0
4.0
20.0
Aluminium
6.0
M8
6.0
  • of 5
Captive Screw Retainer Flange M6 1.25 Aluminium

20252472

Price Range
R 79,5949 - R 55,7166

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    1.25
  • d2
    10.0
  • H1
    3.0
  • l1
    1.25
Captive Screw Retainer Flange M8 0.9 Aluminium

20252564

Price Range
R 89,6928 - R 62,7849

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    0.9
  • d2
    13.0
  • H1
    4.0
  • l1
    0.9
Captive Screw Retainer Flange M8 3.0 Aluminium

20252618

Price Range
R 89,6928 - R 62,7849

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    3.0
  • d2
    13.0
  • H1
    4.0
  • l1
    3.0
Captive Screw Retainer Flange M8 0.7 Aluminium

20252557

Price Range
R 89,6928 - R 62,7849

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    0.7
  • d2
    13.0
  • H1
    4.0
  • l1
    0.7
Captive Screw Retainer Flange M8 2.0 Aluminium

20252595

Price Range
R 89,6928 - R 62,7849

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    2.0
  • d2
    13.0
  • H1
    4.0
  • l1
    2.0
Captive Screw Retainer Flange M8 2.5 Aluminium

20252601

Price Range
R 89,6928 - R 62,7849

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    2.5
  • d2
    13.0
  • H1
    4.0
  • l1
    2.5
Captive Screw Retainer Flange M8 4.0 Aluminium

20252625

Price Range
R 89,6928 - R 62,7849

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    4.0
  • d2
    13.0
  • H1
    4.0
  • l1
    4.0
Captive Screw Retainer Flange M6 2.5 Aluminium

20252502

Price Range
R 79,5949 - R 55,7166

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    2.5
  • d2
    10.0
  • H1
    3.0
  • l1
    2.5
Captive Screw Retainer Flange M8 1.5 Aluminium

20252588

Price Range
R 89,6928 - R 62,7849

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    1.5
  • d2
    13.0
  • H1
    4.0
  • l1
    1.5
Captive Screw Retainer Flange M8 5.0 Aluminium

20252632

Price Range
R 89,2968 - R 62,5079

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    5.0
  • d2
    13.0
  • H1
    4.0
  • l1
    5.0
Captive Screw Retainer Flange M4 5.0 Aluminium

20252335

Price Range
R 73,0611 - R 51,1427

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • Panel t1±8%
    5.0
  • d2
    6.8
  • H1
    2.0
  • l1
    5.0
Captive Screw Retainer Flange M5 0.7 Aluminium

20252359

Price Range
R 79,5949 - R 55,7166

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    0.7
  • d2
    8.0
  • H1
    2.5
  • l1
    0.7
Captive Screw Retainer Flange M5 3.0 Aluminium

20252410


Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    3.0
  • d2
    8.0
  • H1
    2.5
  • l1
    3.0
Captive Screw Retainer Flange M6 0.7 Aluminium

20252458

Price Range
R 79,5949 - R 55,7166

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    0.7
  • d2
    10.0
  • H1
    3.0
  • l1
    0.7
Captive Screw Retainer Flange M6 5.0 Aluminium

20252533

Price Range
R 79,5949 - R 55,7166

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    5.0
  • d2
    10.0
  • H1
    3.0
  • l1
    5.0
Captive Screw Retainer Flange M5 1.5 Aluminium

20252380

Price Range
R 79,5949 - R 55,7166

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    1.5
  • d2
    8.0
  • H1
    2.5
  • l1
    1.5
Captive Screw Retainer Flange M5 5.0 Aluminium

20252434

Price Range
R 79,5949 - R 55,7166

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    5.0
  • d2
    8.0
  • H1
    2.5
  • l1
    5.0
Captive Screw Retainer Flange M5 1.25 Aluminium

20252373

Price Range
R 79,5949 - R 55,7166

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    1.25
  • d2
    8.0
  • H1
    2.5
  • l1
    1.25
Captive Screw Retainer Flange M6 2.0 Aluminium

20252496

Price Range
R 79,5949 - R 55,7166

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    2.0
  • d2
    10.0
  • H1
    3.0
  • l1
    2.0
Captive Screw Retainer Flange M8 6.0 Aluminium

20252649

Price Range
R 89,6928 - R 62,7849

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    6.0
  • d2
    13.0
  • H1
    4.0
  • l1
    6.0