Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer. The retainer flange is fixed to the panel by swaging the head into a countersunk hole.
The captive screw is then simply threaded through the flange and is retained in the panel.
The flanges are made from either Stainless Steel which has good corrosion reistance or Aluminium, which has good thermal conductivity.
Material: 303 Stainless Steel, Aluminium Series Code: SRP0169.A2, SRP0169.AL
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | H1 | D3 | Material | Panel t1±8% | For thread d1 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 40,1935 - R 57,4192 | Request the lead time here |
5.0
|
1.5
|
7.5
|
Aluminium
|
1.5
|
M3
|
1.5
|
||
| R 40,6555 - R 58,0792 | Request the lead time here |
5.0
|
1.5
|
7.5
|
Aluminium
|
2.5
|
M3
|
2.5
|
||
| R 55,7166 - R 79,5949 | Request the lead time here |
8.0
|
2.5
|
12.5
|
Aluminium
|
0.7
|
M5
|
0.7
|
||
| Request the lead time here |
8.0
|
2.5
|
12.5
|
Aluminium
|
3.0
|
M5
|
3.0
|
|||
| R 55,7166 - R 79,5949 | Request the lead time here |
8.0
|
2.5
|
12.5
|
Aluminium
|
1.25
|
M5
|
1.25
|
||
| R 40,1935 - R 57,4192 | Request the lead time here |
5.0
|
1.5
|
7.5
|
Aluminium
|
2.0
|
M3
|
2.0
|
||
| R 48,9713 - R 69,959 | Request the lead time here |
6.8
|
2.0
|
10.0
|
Aluminium
|
0.9
|
M4
|
0.9
|
||
| R 50,8194 - R 72,5991 | Request the lead time here |
6.8
|
2.0
|
10.0
|
Aluminium
|
4.0
|
M4
|
4.0
|
||
| R 55,7166 - R 79,5949 | Request the lead time here |
8.0
|
2.5
|
12.5
|
Aluminium
|
2.5
|
M5
|
2.5
|
||
| R 42,5035 - R 60,7193 | Request the lead time here |
5.0
|
1.5
|
7.5
|
Aluminium
|
6.0
|
M3
|
6.0
|
||
| R 51,1427 - R 73,0611 | Request the lead time here |
6.8
|
2.0
|
10.0
|
Aluminium
|
5.0
|
M4
|
5.0
|
||
| R 49,8954 - R 71,279 | Request the lead time here |
6.8
|
2.0
|
10.0
|
Aluminium
|
2.5
|
M4
|
2.5
|
||
| R 48,9713 - R 69,959 | Request the lead time here |
6.8
|
2.0
|
10.0
|
Aluminium
|
1.25
|
M4
|
1.25
|
||
| R 40,1935 - R 57,4192 | Request the lead time here |
5.0
|
1.5
|
7.5
|
Aluminium
|
1.25
|
M3
|
1.25
|
||
| R 41,5795 - R 59,3993 | Request the lead time here |
5.0
|
1.5
|
7.5
|
Aluminium
|
4.0
|
M3
|
4.0
|
||
| R 39,7314 - R 56,7594 | Request the lead time here |
5.0
|
1.5
|
7.5
|
Aluminium
|
0.9
|
M3
|
0.9
|
||
| R 48,9713 - R 69,959 | Request the lead time here |
6.8
|
2.0
|
10.0
|
Aluminium
|
0.7
|
M4
|
0.7
|
||
| R 42,0413 - R 60,0591 | Request the lead time here |
5.0
|
1.5
|
7.5
|
Aluminium
|
5.0
|
M3
|
5.0
|
||
| R 62,7849 - R 89,6928 | Request the lead time here |
10.0
|
3.0
|
15.0
|
Aluminium
|
6.0
|
M6
|
6.0
|
||
| R 55,7166 - R 79,5949 | Request the lead time here |
10.0
|
3.0
|
15.0
|
Aluminium
|
4.0
|
M6
|
4.0