Menu Search

Cap Screws – Ultra Low Head – PEEK

In production

Ultra Low Head Cap Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

The ultra-low head design creates a low profile, which makes it ideal for small assemblies or flush-mounted applications where standard fasteners might be too bulky or interfere with functionality.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0067, SRK0084

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 Head Type h1 l2 Drive Size l1 ±0.2 View
R 20,8694 - R 23,0148 Request the lead time here
6.0
M3
Socket Head
0.8
1.0
1.5
12.0
R 22,4297 - R 24,7702 Request the lead time here
8.0
M4
Socket Head
0.9
1.4
2.0
15.0
R 29,0611 - R 31,9867 Request the lead time here
9.0
M5
Socket Head
1.0
1.6
2.5
15.0
R 23,795 - R 26,1355 Request the lead time here
9.0
M5
Socket Head
1.0
1.6
2.5
8.0
R 36,4727 - R 40,1785 Request the lead time here
9.0
M5
Socket Head
1.0
1.6
2.5
25.0
R 45,0545 - R 49,5404 Request the lead time here
10.0
M6
Socket Head
1.2
2.0
3.0
30.0
R 20,0892 - R 25,1603 Request the lead time here
8.0
M4
Torx Head
1.5
1.4
TX-10
8.0
R 24,1851 - R 26,5256 Request the lead time here
8.0
M4
Socket Head
0.9
1.4
2.0
20.0
R 19,309 - R 24,1851 Request the lead time here
6.0
M3
Torx Head
1.3
1.0
TX-8
10.0
R 27,6958 - R 34,7173 Request the lead time here
8.0
M4
Torx Head
1.5
1.4
TX-10
12.0
R 19,309 - R 21,2595 Request the lead time here
6.0
M3
Socket Head
0.8
1.0
1.5
10.0
R 26,9157 - R 29,6462 Request the lead time here
6.0
M3
Socket Head
0.8
1.0
1.5
25.0
R 19,309 - R 24,1851 Request the lead time here
8.0
M4
Torx Head
1.5
1.4
TX-10
10.0
R 24,1851 - R 30,2314 Request the lead time here
8.0
M4
Torx Head
1.5
1.4
TX-10
25.0
R 40,9586 - R 45,0545 Request the lead time here
10.0
M6
Socket Head
1.2
2.0
3.0
25.0
R 32,7669 - R 36,0826 Request the lead time here
10.0
M6
Socket Head
1.2
2.0
3.0
15.0
R 36,8628 - R 40,5685 Request the lead time here
10.0
M6
Socket Head
1.2
2.0
3.0
20.0
R 23,795 - R 29,8413 Request the lead time here
9.0
M5
Torx Head
1.5
1.6
TX-15
10.0
R 29,0611 - R 36,2776 Request the lead time here
9.0
M5
Torx Head
1.5
1.6
TX-15
20.0
R 24,5752 - R 30,8165 Request the lead time here
6.0
M3
Torx Head
1.3
1.0
TX-8
20.0
  • of 3
Cap Screw Socket Head M3 12.0 6.0 PEEK Beige

20833312

Price Range
R 23,0148 - R 20,8694

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    12.0
  • d2
    6.0
  • h1
    0.8
  • l2
    1.0
Cap Screw Socket Head M4 15.0 8.0 PEEK Beige

20833381

Price Range
R 24,7702 - R 22,4297

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    15.0
  • d2
    8.0
  • h1
    0.9
  • l2
    1.4
Cap Screw Socket Head M5 15.0 9.0 PEEK Beige

20833435

Price Range
R 31,9867 - R 29,0611

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    15.0
  • d2
    9.0
  • h1
    1.0
  • l2
    1.6
Cap Screw Socket Head M5 8.0 9.0 PEEK Beige

20833411

Price Range
R 26,1355 - R 23,795

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    8.0
  • d2
    9.0
  • h1
    1.0
  • l2
    1.6
Cap Screw Socket Head M5 25.0 9.0 PEEK Beige

20833459

Price Range
R 40,1785 - R 36,4727

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    25.0
  • d2
    9.0
  • h1
    1.0
  • l2
    1.6
Cap Screw Socket Head M6 30.0 10.0 PEEK Beige

20833527

Price Range
R 49,5404 - R 45,0545

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • d2
    10.0
  • h1
    1.2
  • l2
    2.0
Cap Screw Torx Head M4 8.0 8.0 PEEK Beige

20833602

Price Range
R 25,1603 - R 20,0892

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    8.0
  • d2
    8.0
  • h1
    1.5
  • l2
    1.4
Cap Screw Socket Head M4 20.0 8.0 PEEK Beige

20833398

Price Range
R 26,5256 - R 24,1851

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    20.0
  • d2
    8.0
  • h1
    0.9
  • l2
    1.4
Cap Screw Torx Head M3 10.0 6.0 PEEK Beige

20833558

Price Range
R 24,1851 - R 19,309

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    10.0
  • d2
    6.0
  • h1
    1.3
  • l2
    1.0
Cap Screw Torx Head M4 12.0 8.0 PEEK Beige

20833626

Price Range
R 34,7173 - R 27,6958

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    12.0
  • d2
    8.0
  • h1
    1.5
  • l2
    1.4
Cap Screw Socket Head M3 10.0 6.0 PEEK Beige

20833305

Price Range
R 21,2595 - R 19,309

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    10.0
  • d2
    6.0
  • h1
    0.8
  • l2
    1.0
Cap Screw Socket Head M3 25.0 6.0 PEEK Beige

20833343

Price Range
R 29,6462 - R 26,9157

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    25.0
  • d2
    6.0
  • h1
    0.8
  • l2
    1.0
Cap Screw Torx Head M4 10.0 8.0 PEEK Beige

20833619

Price Range
R 24,1851 - R 19,309

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • d2
    8.0
  • h1
    1.5
  • l2
    1.4
Cap Screw Torx Head M4 25.0 8.0 PEEK Beige

20833657

Price Range
R 30,2314 - R 24,1851

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    25.0
  • d2
    8.0
  • h1
    1.5
  • l2
    1.4
Cap Screw Socket Head M6 25.0 10.0 PEEK Beige

20833510

Price Range
R 45,0545 - R 40,9586

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    25.0
  • d2
    10.0
  • h1
    1.2
  • l2
    2.0
Cap Screw Socket Head M6 15.0 10.0 PEEK Beige

20833497

Price Range
R 36,0826 - R 32,7669

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    15.0
  • d2
    10.0
  • h1
    1.2
  • l2
    2.0
Cap Screw Socket Head M6 20.0 10.0 PEEK Beige

20833503

Price Range
R 40,5685 - R 36,8628

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    20.0
  • d2
    10.0
  • h1
    1.2
  • l2
    2.0
Cap Screw Torx Head M5 10.0 9.0 PEEK Beige

20833671

Price Range
R 29,8413 - R 23,795

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    10.0
  • d2
    9.0
  • h1
    1.5
  • l2
    1.6
Cap Screw Torx Head M5 20.0 9.0 PEEK Beige

20833701

Price Range
R 36,2776 - R 29,0611

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    20.0
  • d2
    9.0
  • h1
    1.5
  • l2
    1.6
Cap Screw Torx Head M3 20.0 6.0 PEEK Beige

20833589

Price Range
R 30,8165 - R 24,5752

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    20.0
  • d2
    6.0
  • h1
    1.3
  • l2
    1.0