Menu Search

Cap Screws - Low Head

In production

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
R 43,2772 - R 61,8361 Request the lead time here
9.0
M5
1.5
303 Stainless Steel
14.0
Hex Drive
0.2
R 59,2013 - R 84,5783 Request the lead time here
13.0
M8
1.5
303 Stainless Steel
18.0
Hex Drive
0.4
R 75,7842 - R 108,2681 Request the lead time here
13.0
M8
1.5
303 Stainless Steel
25.0
Hex Drive
0.4
R 73,7966 - R 105,4253 Request the lead time here
16.0
M10
1.5
303 Stainless Steel
18.0
Hex Drive
0.4
R 45,9351 - R 65,6265 Request the lead time here
4.0
M2
0.5
303 Stainless Steel
4.0
Hex Drive
0.1
R 62,1828 - R 88,8425 Request the lead time here
10.0
M6
1.5
303 Stainless Steel
30.0
Hex Drive
0.25
R 59,2013 - R 84,5783 Request the lead time here
13.0
M8
1.5
303 Stainless Steel
16.0
Hex Drive
0.4
R 55,8848 - R 79,8404 Request the lead time here
10.0
M6
1.5
303 Stainless Steel
16.0
Hex Drive
0.25
R 59,2013 - R 84,5783 Request the lead time here
13.0
M8
1.5
303 Stainless Steel
10.0
Hex Drive
0.4
R 62,1828 - R 88,8425 Request the lead time here
10.0
M6
1.5
303 Stainless Steel
20.0
Hex Drive
0.25
R 59,2013 - R 84,5783 Request the lead time here
13.0
M8
1.5
303 Stainless Steel
8.0
Hex Drive
0.4
R 52,73 - R 75,3335 Request the lead time here
9.0
M5
1.5
303 Stainless Steel
20.0
Hex Drive
0.2
R 55,8848 - R 79,8404 Request the lead time here
10.0
M6
1.5
303 Stainless Steel
12.0
Hex Drive
0.25
R 63,1766 - R 90,2639 Request the lead time here
16.0
M10
1.5
303 Stainless Steel
12.0
Hex Drive
0.4
R 80,2564 - R 114,6586 Request the lead time here
16.0
M10
1.5
303 Stainless Steel
30.0
Hex Drive
0.4
R 59,2013 - R 84,5783 Request the lead time here
13.0
M8
1.5
303 Stainless Steel
12.0
Hex Drive
0.4
R 59,2013 - R 84,5783 Request the lead time here
13.0
M8
1.5
303 Stainless Steel
14.0
Hex Drive
0.4
R 45,9351 - R 65,6265 Request the lead time here
5.0
M2.5
0.6
303 Stainless Steel
4.0
Hex Drive
0.1
R 62,1828 - R 88,8425 Request the lead time here
16.0
M10
1.5
303 Stainless Steel
10.0
Hex Drive
0.4
R 77,7718 - R 111,1109 Request the lead time here
13.0
M8
1.5
303 Stainless Steel
30.0
Hex Drive
0.4
  • of 30
Cap Screw M5 14.0 303 Stainless Steel

20141134

Price Range
R 61,8361 - R 43,2772

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M8 18.0 303 Stainless Steel

20141349

Price Range
R 84,5783 - R 59,2013

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M8 25.0 303 Stainless Steel

20141363

Price Range
R 108,2681 - R 75,7842

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M10 18.0 303 Stainless Steel

20141424

Price Range
R 105,4253 - R 73,7966

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • h1
    1.5
  • H2 max
    6.0
  • h3 max
    3.5
Cap Screw M2 4.0 303 Stainless Steel

20141479

Price Range
R 65,6265 - R 45,9351

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M6 30.0 303 Stainless Steel

20141271

Price Range
R 88,8425 - R 62,1828

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M8 16.0 303 Stainless Steel

20141332

Price Range
R 84,5783 - R 59,2013

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M6 16.0 303 Stainless Steel

20141233

Price Range
R 79,8404 - R 55,8848

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M8 10.0 303 Stainless Steel

20141301

Price Range
R 84,5783 - R 59,2013

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M6 20.0 303 Stainless Steel

20141257

Price Range
R 88,8425 - R 62,1828

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M8 8.0 303 Stainless Steel

20141295

Price Range
R 84,5783 - R 59,2013

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M5 20.0 303 Stainless Steel

20141165

Price Range
R 75,3335 - R 52,73

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M6 12.0 303 Stainless Steel

20141219

Price Range
R 79,8404 - R 55,8848

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M10 12.0 303 Stainless Steel

20141394

Price Range
R 90,2639 - R 63,1766

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • h1
    1.5
  • H2 max
    6.0
  • h3 max
    3.5
Cap Screw M10 30.0 303 Stainless Steel

20141455

Price Range
R 114,6586 - R 80,2564

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • h1
    1.5
  • H2 max
    6.0
  • h3 max
    3.5
Cap Screw M8 12.0 303 Stainless Steel

20141318

Price Range
R 84,5783 - R 59,2013

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M8 14.0 303 Stainless Steel

20141325

Price Range
R 84,5783 - R 59,2013

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M2.5 4.0 303 Stainless Steel

20141530

Price Range
R 65,6265 - R 45,9351

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    0.6
  • H2 max
    1.5
  • h3 max
    1.2
Cap Screw M10 10.0 303 Stainless Steel

20141387

Price Range
R 88,8425 - R 62,1828

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • h1
    1.5
  • H2 max
    6.0
  • h3 max
    3.5
Cap Screw M8 30.0 303 Stainless Steel

20141370

Price Range
R 111,1109 - R 77,7718

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0