Menu Search

Cap Screws - Low Head

In production

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
R 40,088 - R 57,2736 Request the lead time here
4.0
M2
1.5
303 Stainless Steel
6.0
Hex Drive
0.1
R 53,7846 - R 76,8402 Request the lead time here
9.0
M5
1.5
303 Stainless Steel
20.0
Hex Drive
0.2
R 57,0025 - R 81,4372 Request the lead time here
10.0
M6
1.5
303 Stainless Steel
12.0
Hex Drive
0.25
R 57,0025 - R 81,4372 Request the lead time here
10.0
M6
1.5
303 Stainless Steel
14.0
Hex Drive
0.25
R 50,0717 - R 71,5242 Request the lead time here
13.0
M8
1.5
303 Stainless Steel
6.0
Hex Drive
0.4
R 51,5922 - R 73,7049 Request the lead time here
10.0
M6
1.5
303 Stainless Steel
8.0
Hex Drive
0.25
R 53,7846 - R 76,8402 Request the lead time here
9.0
M5
1.5
303 Stainless Steel
25.0
Hex Drive
0.2
R 57,0025 - R 81,4372 Request the lead time here
10.0
M6
1.5
303 Stainless Steel
16.0
Hex Drive
0.25
R 81,8615 - R 116,9518 Request the lead time here
16.0
M10
1.5
303 Stainless Steel
25.0
Hex Drive
0.4
R 46,8538 - R 66,9391 Request the lead time here
4.0
M2
0.5
303 Stainless Steel
8.0
Hex Drive
0.1
R 63,4265 - R 90,6194 Request the lead time here
10.0
M6
1.5
303 Stainless Steel
30.0
Hex Drive
0.25
R 60,3854 - R 86,2699 Request the lead time here
13.0
M8
1.5
303 Stainless Steel
16.0
Hex Drive
0.4
R 41,1017 - R 58,7234 Request the lead time here
8.0
M4
1.5
303 Stainless Steel
20.0
Hex Drive
0.2
R 46,6888 - R 66,6915 Request the lead time here
9.0
M5
1.5
303 Stainless Steel
16.0
Hex Drive
0.2
R 60,3854 - R 86,2699 Request the lead time here
13.0
M8
1.5
303 Stainless Steel
14.0
Hex Drive
0.4
R 79,3273 - R 113,3332 Request the lead time here
13.0
M8
1.5
303 Stainless Steel
30.0
Hex Drive
0.4
R 60,3854 - R 86,2699 Request the lead time here
13.0
M8
1.5
303 Stainless Steel
8.0
Hex Drive
0.4
R 60,3854 - R 86,2699 Request the lead time here
13.0
M8
1.5
303 Stainless Steel
12.0
Hex Drive
0.4
R 81,8615 - R 116,9518 Request the lead time here
16.0
M10
1.5
303 Stainless Steel
30.0
Hex Drive
0.4
R 64,4402 - R 92,0692 Request the lead time here
16.0
M10
1.5
303 Stainless Steel
12.0
Hex Drive
0.4
  • of 30
Cap Screw M2 6.0 303 Stainless Steel

20140816

Price Range
R 57,2736 - R 40,088

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M5 20.0 303 Stainless Steel

20141165

Price Range
R 76,8402 - R 53,7846

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M6 12.0 303 Stainless Steel

20141219

Price Range
R 81,4372 - R 57,0025

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M6 14.0 303 Stainless Steel

20141226

Price Range
R 81,4372 - R 57,0025

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M8 6.0 303 Stainless Steel

20141288

Price Range
R 71,5242 - R 50,0717

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M6 8.0 303 Stainless Steel

20141196

Price Range
R 73,7049 - R 51,5922

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M5 25.0 303 Stainless Steel

20141172

Price Range
R 76,8402 - R 53,7846

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M6 16.0 303 Stainless Steel

20141233

Price Range
R 81,4372 - R 57,0025

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M10 25.0 303 Stainless Steel

20141448

Price Range
R 116,9518 - R 81,8615

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • h1
    1.5
  • H2 max
    6.0
  • h3 max
    3.5
Cap Screw M2 8.0 303 Stainless Steel

20141509

Price Range
R 66,9391 - R 46,8538

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M6 30.0 303 Stainless Steel

20141271

Price Range
R 90,6194 - R 63,4265

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M8 16.0 303 Stainless Steel

20141332

Price Range
R 86,2699 - R 60,3854

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M4 20.0 303 Stainless Steel

20141080

Price Range
R 58,7234 - R 41,1017

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M5 16.0 303 Stainless Steel

20141141

Price Range
R 66,6915 - R 46,6888

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M8 14.0 303 Stainless Steel

20141325

Price Range
R 86,2699 - R 60,3854

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M8 30.0 303 Stainless Steel

20141370

Price Range
R 113,3332 - R 79,3273

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M8 8.0 303 Stainless Steel

20141295

Price Range
R 86,2699 - R 60,3854

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M8 12.0 303 Stainless Steel

20141318

Price Range
R 86,2699 - R 60,3854

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M10 30.0 303 Stainless Steel

20141455

Price Range
R 116,9518 - R 81,8615

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • h1
    1.5
  • H2 max
    6.0
  • h3 max
    3.5
Cap Screw M10 12.0 303 Stainless Steel

20141394

Price Range
R 92,0692 - R 64,4402

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • h1
    1.5
  • H2 max
    6.0
  • h3 max
    3.5