Menu Search

Cap Screws - Low Head

In production

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
R 31,0556 - R 44,4484 Request the lead time here
4.0
M2
1.5
Blackened Stainless 303
8.0
Hex Drive
0.10
R 31,0556 - R 44,4484 Request the lead time here
6.0
M3
1.5
Blackened Stainless 303
6.0
Hex Drive
0.10
R 31,0556 - R 44,4484 Request the lead time here
6.0
M3
1.5
Blackened Stainless 303
16.0
Hex Drive
0.10
R 31,0556 - R 44,4484 Request the lead time here
6.0
M3
1.5
Blackened Stainless 303
8.0
Hex Drive
0.10
R 53,7651 - R 76,8628 Request the lead time here
13.0
M8
1.5
316 Stainless Steel
12.0
Hex Drive
0.40
R 45,8071 - R 65,411 Request the lead time here
10.0
M6
1.5
316 Stainless Steel
8.0
Hex Drive
0.25
R 70,4575 - R 100,7368 Request the lead time here
13.0
M8
1.5
316 Stainless Steel
30.0
Hex Drive
0.40
R 60,7526 - R 86,7618 Request the lead time here
13.0
M8
1.5
316 Stainless Steel
20.0
Hex Drive
0.40
R 53,7651 - R 76,8628 Request the lead time here
13.0
M8
1.5
316 Stainless Steel
16.0
Hex Drive
0.40
R 32,0261 - R 45,613 Request the lead time here
9.0
M5
1.5
Blackened Stainless 303
6.0
Hex Drive
0.20
R 68,9047 - R 98,4076 Request the lead time here
13.0
M8
1.5
316 Stainless Steel
25.0
Hex Drive
0.40
R 31,0556 - R 44,4484 Request the lead time here
4.0
M2
1.5
Blackened Stainless 303
5.0
Hex Drive
0.10
R 32,0261 - R 45,613 Request the lead time here
8.0
M4
1.5
Blackened Stainless 303
12.0
Hex Drive
0.20
R 32,0261 - R 45,613 Request the lead time here
8.0
M4
1.5
Blackened Stainless 303
14.0
Hex Drive
0.20
R 31,0556 - R 44,4484 Request the lead time here
6.0
M3
1.5
Blackened Stainless 303
14.0
Hex Drive
0.10
R 32,0261 - R 45,613 Request the lead time here
8.0
M4
1.5
Blackened Stainless 303
18.0
Hex Drive
0.20
R 26,0091 - R 37,0727 Request the lead time here
12.0
M6
1.2
303 Stainless Steel
12.0
Torx Drive
0.7
R 35,5199 - R 50,8536 Request the lead time here
4.0
M2
1.5
316 Stainless Steel
3.0
Hex Drive
0.10
R 27,3678 - R 39,2078 Request the lead time here
12.0
M6
1.2
303 Stainless Steel
25.0
Torx Drive
0.7
R 35,5199 - R 50,8536 Request the lead time here
4.0
M2
1.5
316 Stainless Steel
5.0
Hex Drive
0.10
  • of 30
Cap Screw M2 8.0 Blackened Stainless 303

20203726

Price Range
R 44,4484 - R 31,0556

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M3 6.0 Blackened Stainless 303

20203849

Price Range
R 44,4484 - R 31,0556

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M3 16.0 Blackened Stainless 303

20203894

Price Range
R 44,4484 - R 31,0556

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M3 8.0 Blackened Stainless 303

20203856

Price Range
R 44,4484 - R 31,0556

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M8 12.0 316 Stainless Steel

20203535

Price Range
R 76,8628 - R 53,7651

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M6 8.0 316 Stainless Steel

20203412

Price Range
R 65,411 - R 45,8071

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M8 30.0 316 Stainless Steel

20203597

Price Range
R 100,7368 - R 70,4575

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M8 20.0 316 Stainless Steel

20203573

Price Range
R 86,7618 - R 60,7526

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M8 16.0 316 Stainless Steel

20203559

Price Range
R 76,8628 - R 53,7651

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M5 6.0 Blackened Stainless 303

20203993

Price Range
R 45,613 - R 32,0261

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M8 25.0 316 Stainless Steel

20203580

Price Range
R 98,4076 - R 68,9047

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M2 5.0 Blackened Stainless 303

20203702

Price Range
R 44,4484 - R 31,0556

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M4 12.0 Blackened Stainless 303

20203948

Price Range
R 45,613 - R 32,0261

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M4 14.0 Blackened Stainless 303

20203955

Price Range
R 45,613 - R 32,0261

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M3 14.0 Blackened Stainless 303

20203887

Price Range
R 44,4484 - R 31,0556

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M4 18.0 Blackened Stainless 303

20203979

Price Range
R 45,613 - R 32,0261

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M6 12.0 303 Stainless Steel

20202927

Price Range
R 37,0727 - R 26,0091

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    12.0
Cap Screw M2 3.0 316 Stainless Steel

20203009

Price Range
R 50,8536 - R 35,5199

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M6 25.0 303 Stainless Steel

20202958

Price Range
R 39,2078 - R 27,3678

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    25.0
Cap Screw M2 5.0 316 Stainless Steel

20203023

Price Range
R 50,8536 - R 35,5199

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2