Menu Search

Cap Screws – Low Head – PEEK

In production

Low Head Cap Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

The low head profile is ideal for assemblies that require minimal clearance, while ensuring effective fastening performance.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0085, SRK0087

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 Head Type h1 l2 Drive Size l1 ±0.2 View
R 19,0984 - R 23,873 Request the lead time here
5.5
M3
Socket Head
2.40
1.0
2.0
6.0
R 20,491 - R 25,6635 Request the lead time here
7.0
M4
Socket Head
3.10
1.4
2.5
6.0
R 24,2709 - R 30,4381 Request the lead time here
8.5
M5
Socket Head
3.65
1.6
3.0
8.0
R 28,2497 - R 35,4117 Request the lead time here
7.0
M4
Socket Head
3.10
1.4
2.5
10.0
R 21,6846 - R 27,0561 Request the lead time here
7.0
M4
Socket Head
3.10
1.4
2.5
12.0
R 24,6688 - R 30,836 Request the lead time here
7.0
M4
Socket Head
3.10
1.4
2.5
20.0
R 22,8783 - R 28,6476 Request the lead time here
7.0
M4
Socket Head
3.10
1.4
2.5
16.0
R 16,1143 - R 20,0931 Request the lead time here
5.5
M3
Torx Head
2.40
1.0
TX-10
8.0
R 27,454 - R 34,4169 Request the lead time here
8.5
M5
Socket Head
3.65
1.6
3.0
12.0
R 26,6582 - R 33,4222 Request the lead time here
10.0
M6
Socket Head
4.40
2.0
4.0
10.0
R 25,0667 - R 31,4328 Request the lead time here
5.5
M3
Socket Head
2.40
1.0
2.0
20.0
R 27,8519 - R 34,8148 Request the lead time here
7.0
M4
Socket Head
3.10
1.4
2.5
25.0
R 19,4963 - R 24,4698 Request the lead time here
5.5
M3
Socket Head
2.40
1.0
2.0
8.0
R 19,6952 - R 24,6688 Request the lead time here
7.0
M4
Socket Head
3.10
1.4
2.5
8.0
R 33,4222 - R 41,7778 Request the lead time here
8.5
M5
Socket Head
3.65
1.6
3.0
20.0
R 37,2021 - R 46,5524 Request the lead time here
8.5
M5
Socket Head
3.65
1.6
3.0
25.0
R 28,2497 - R 35,4117 Request the lead time here
10.0
M6
Socket Head
4.40
2.0
4.0
12.0
R 25,8624 - R 32,2286 Request the lead time here
10.0
M6
Torx Head
4.40
2.0
TX-30
10.0
R 29,2444 - R 36,6053 Request the lead time here
10.0
M6
Torx Head
4.40
2.0
TX-30
16.0
R 38,9926 - R 48,5418 Request the lead time here
10.0
M6
Torx Head
4.40
2.0
TX-30
30.0
  • of 3
Cap Screw Socket Head M3 6.0 5.5 PEEK Beige

20834708

Price Range
R 23,873 - R 19,0984

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    6.0
  • d2
    5.5
  • h1
    2.40
  • l2
    1.0
Cap Screw Socket Head M4 6.0 7.0 PEEK Beige

20834760

Price Range
R 25,6635 - R 20,491

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    6.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Socket Head M5 8.0 8.5 PEEK Beige

20834838

Price Range
R 30,4381 - R 24,2709

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    8.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Socket Head M4 10.0 7.0 PEEK Beige

20834784

Price Range
R 35,4117 - R 28,2497

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Socket Head M4 12.0 7.0 PEEK Beige

20834791

Price Range
R 27,0561 - R 21,6846

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    12.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Socket Head M4 20.0 7.0 PEEK Beige

20834814

Price Range
R 30,836 - R 24,6688

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    20.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Socket Head M4 16.0 7.0 PEEK Beige

20834807

Price Range
R 28,6476 - R 22,8783

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    16.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Torx Head M3 8.0 5.5 PEEK Beige

20834449

Price Range
R 20,0931 - R 16,1143

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    8.0
  • d2
    5.5
  • h1
    2.40
  • l2
    1.0
Cap Screw Socket Head M5 12.0 8.5 PEEK Beige

20834852

Price Range
R 34,4169 - R 27,454

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    12.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Socket Head M6 10.0 10.0 PEEK Beige

20834906

Price Range
R 33,4222 - R 26,6582

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    10.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0
Cap Screw Socket Head M3 20.0 5.5 PEEK Beige

20834753

Price Range
R 31,4328 - R 25,0667

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    20.0
  • d2
    5.5
  • h1
    2.40
  • l2
    1.0
Cap Screw Socket Head M4 25.0 7.0 PEEK Beige

20834821

Price Range
R 34,8148 - R 27,8519

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    25.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Socket Head M3 8.0 5.5 PEEK Beige

20834715

Price Range
R 24,4698 - R 19,4963

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    8.0
  • d2
    5.5
  • h1
    2.40
  • l2
    1.0
Cap Screw Socket Head M4 8.0 7.0 PEEK Beige

20834777

Price Range
R 24,6688 - R 19,6952

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    8.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Socket Head M5 20.0 8.5 PEEK Beige

20834876

Price Range
R 41,7778 - R 33,4222

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    20.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Socket Head M5 25.0 8.5 PEEK Beige

20834883

Price Range
R 46,5524 - R 37,2021

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    25.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Socket Head M6 12.0 10.0 PEEK Beige

20834913

Price Range
R 35,4117 - R 28,2497

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    12.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0
Cap Screw Torx Head M6 10.0 10.0 PEEK Beige

20834630

Price Range
R 32,2286 - R 25,8624

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    10.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0
Cap Screw Torx Head M6 16.0 10.0 PEEK Beige

20834654

Price Range
R 36,6053 - R 29,2444

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    16.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0
Cap Screw Torx Head M6 30.0 10.0 PEEK Beige

20834685

Price Range
R 48,5418 - R 38,9926

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0