Menu Search

Cap Screws – Low Head – PEEK

In production

Low Head Cap Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

The low head profile is ideal for assemblies that require minimal clearance, while ensuring effective fastening performance.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0085, SRK0087

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 Head Type h1 l2 Drive Size l1 ±0.2 View
R 25,7454 - R 32,1818 Request the lead time here
8.5
M5
Socket Head
3.65
1.6
3.0
10.0
R 17,5537 - R 22,0396 Request the lead time here
7.0
M4
Torx Head
3.10
1.4
TX-20
10.0
R 37,2528 - R 46,6148 Request the lead time here
10.0
M6
Socket Head
4.40
2.0
4.0
25.0
R 29,8413 - R 37,2528 Request the lead time here
10.0
M6
Socket Head
4.40
2.0
4.0
16.0
R 16,7735 - R 21,0644 Request the lead time here
5.5
M3
Torx Head
2.40
1.0
TX-10
10.0
R 18,5289 - R 23,0148 Request the lead time here
7.0
M4
Torx Head
3.10
1.4
TX-20
12.0
R 17,5537 - R 22,0396 Request the lead time here
5.5
M3
Torx Head
2.40
1.0
TX-10
12.0
R 31,9867 - R 40,1785 Request the lead time here
10.0
M6
Torx Head
4.40
2.0
TX-30
20.0
R 22,4297 - R 28,0859 Request the lead time here
7.0
M4
Socket Head
3.10
1.4
2.5
16.0
R 27,6958 - R 34,7173 Request the lead time here
10.0
M6
Socket Head
4.40
2.0
4.0
12.0
R 14,8231 - R 18,5289 Request the lead time here
5.5
M3
Torx Head
2.40
1.0
TX-10
6.0
R 36,4727 - R 45,6396 Request the lead time here
8.5
M5
Socket Head
3.65
1.6
3.0
25.0
R 29,8413 - R 37,2528 Request the lead time here
8.5
M5
Torx Head
3.65
1.6
TX-25
20.0
R 31,2066 - R 38,8132 Request the lead time here
8.5
M5
Torx Head
3.65
1.6
TX-25
25.0
R 19,309 - R 24,1851 Request the lead time here
7.0
M4
Socket Head
3.10
1.4
2.5
8.0
R 27,6958 - R 34,7173 Request the lead time here
7.0
M4
Socket Head
3.10
1.4
2.5
10.0
R 19,5041 - R 24,3801 Request the lead time here
5.5
M3
Torx Head
2.40
1.0
TX-10
16.0
R 24,1851 - R 30,2314 Request the lead time here
7.0
M4
Socket Head
3.10
1.4
2.5
20.0
R 21,2595 - R 26,5256 Request the lead time here
7.0
M4
Socket Head
3.10
1.4
2.5
12.0
R 22,6247 - R 28,0859 Request the lead time here
7.0
M4
Torx Head
3.10
1.4
TX-20
20.0
  • of 3
Cap Screw Socket Head M5 10.0 8.5 PEEK Beige

20834845

Price Range
R 32,1818 - R 25,7454

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    10.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Torx Head M4 10.0 7.0 PEEK Beige

20834517

Price Range
R 22,0396 - R 17,5537

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Socket Head M6 25.0 10.0 PEEK Beige

20834944

Price Range
R 46,6148 - R 37,2528

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    25.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0
Cap Screw Socket Head M6 16.0 10.0 PEEK Beige

20834920

Price Range
R 37,2528 - R 29,8413

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    16.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0
Cap Screw Torx Head M3 10.0 5.5 PEEK Beige

20834456

Price Range
R 21,0644 - R 16,7735

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    10.0
  • d2
    5.5
  • h1
    2.40
  • l2
    1.0
Cap Screw Torx Head M4 12.0 7.0 PEEK Beige

20834524

Price Range
R 23,0148 - R 18,5289

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    12.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Torx Head M3 12.0 5.5 PEEK Beige

20834463

Price Range
R 22,0396 - R 17,5537

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    12.0
  • d2
    5.5
  • h1
    2.40
  • l2
    1.0
Cap Screw Torx Head M6 20.0 10.0 PEEK Beige

20834661

Price Range
R 40,1785 - R 31,9867

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    20.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0
Cap Screw Socket Head M4 16.0 7.0 PEEK Beige

20834807

Price Range
R 28,0859 - R 22,4297

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    16.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Socket Head M6 12.0 10.0 PEEK Beige

20834913

Price Range
R 34,7173 - R 27,6958

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    12.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0
Cap Screw Torx Head M3 6.0 5.5 PEEK Beige

20834432

Price Range
R 18,5289 - R 14,8231

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    6.0
  • d2
    5.5
  • h1
    2.40
  • l2
    1.0
Cap Screw Socket Head M5 25.0 8.5 PEEK Beige

20834883

Price Range
R 45,6396 - R 36,4727

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    25.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Torx Head M5 20.0 8.5 PEEK Beige

20834609

Price Range
R 37,2528 - R 29,8413

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    20.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Torx Head M5 25.0 8.5 PEEK Beige

20834616

Price Range
R 38,8132 - R 31,2066

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    25.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Socket Head M4 8.0 7.0 PEEK Beige

20834777

Price Range
R 24,1851 - R 19,309

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    8.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Socket Head M4 10.0 7.0 PEEK Beige

20834784

Price Range
R 34,7173 - R 27,6958

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Torx Head M3 16.0 5.5 PEEK Beige

20834470

Price Range
R 24,3801 - R 19,5041

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    16.0
  • d2
    5.5
  • h1
    2.40
  • l2
    1.0
Cap Screw Socket Head M4 20.0 7.0 PEEK Beige

20834814

Price Range
R 30,2314 - R 24,1851

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    20.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Socket Head M4 12.0 7.0 PEEK Beige

20834791

Price Range
R 26,5256 - R 21,2595

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    12.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Torx Head M4 20.0 7.0 PEEK Beige

20834548

Price Range
R 28,0859 - R 22,6247

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    20.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4