Menu Search

Cap Head Seal Screws

In production

This range of sealing screws has a cap head with a torx socket drive, incorporating an O-ring that is compressed-squeezed between the head, the socket drive and the mating surface to complete the seal. Manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.

Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • Designed with an o-ring to provide secure bi-directional protection against contaminates, such as gases and fluids, in various applications
  • Prevents the entry of water, dust or other contaminants, ensuring a secure and reliable connection.
  • Used in threaded and non-threaded holes, in applications such as cabinets, or used in the automotive and electric industries.
Material: 303 Stainless Steel Series Code: SRP0173.TX

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
44 results
Product SKUs information
Essentra Part Number Price range Availability d2 max h1 max Drive Torx Drive Type d1 l1 d3 ±0.05 View
R 36,1699 - R 55,6464 Request the lead time here
7.0
4.0
TX 20
Torx Drive
M4
20.0
4.5
R 48,7876 - R 75,0578 Request the lead time here
10.0
6.0
TX 30
Torx Drive
M6
16.0
6.8
R 63,0874 - R 97,0575 Request the lead time here
13.0
8.0
TX 45
Torx Drive
M8
20.0
8.5
R 35,7496 - R 54,9991 Request the lead time here
7.0
4.0
TX 20
Torx Drive
M4
16.0
4.5
R 42,0583 - R 64,7049 Request the lead time here
8.5
5.0
TX 25
Torx Drive
M5
16.0
5.6
R 52,9934 - R 81,5282 Request the lead time here
10.0
6.0
TX 30
Torx Drive
M6
30.0
6.8
R 34,9082 - R 53,7052 Request the lead time here
7.0
4.0
TX 20
Torx Drive
M4
12.0
4.5
R 39,1142 - R 60,1756 Request the lead time here
8.5
5.0
TX 25
Torx Drive
M5
8.0
5.6
R 42,8993 - R 65,9991 Request the lead time here
8.5
5.0
TX 25
Torx Drive
M5
20.0
5.6
R 33,6465 - R 51,7639 Request the lead time here
7.0
4.0
TX 20
Torx Drive
M4
10.0
4.5
R 33,226 - R 51,1168 Request the lead time here
7.0
4.0
TX 20
Torx Drive
M4
8.0
4.5
R 33,226 - R 51,1168 Request the lead time here
7.0
4.0
TX 20
Torx Drive
M4
6.0
4.5
R 101,8231 - R 156,6507 Request the lead time here
18.0
12.0
TX 55
Torx Drive
M12
50.0
12.85
R 101,3605 - R 155,9389 Request the lead time here
18.0
12.0
TX 55
Torx Drive
M12
20.0
12.85
R 101,8231 - R 156,6507 Request the lead time here
18.0
12.0
TX 55
Torx Drive
M12
25.0
12.85
R 92,5282 - R 142,3509 Request the lead time here
16.0
10.0
TX 50
Torx Drive
M10
40.0
10.6
R 40,7964 - R 62,7637 Request the lead time here
8.5
5.0
TX 25
Torx Drive
M5
12.0
5.6
R 60,5638 - R 93,1752 Request the lead time here
13.0
8.0
TX 45
Torx Drive
M8
16.0
8.5
R 28,5995 - R 43,9994 Request the lead time here
4.5
2.5
TX 8
Torx Drive
M2.5
8.0
2.75
R 31,9643 - R 49,1756 Request the lead time here
5.5
3.0
TX 10
Torx Drive
M3
12.0
3.6
  • of 3
Cap Head Seal Screw M4 20.0 303 Stainless Steel

20227920

Price Range
R 55,6464 - R 36,1699

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    20.0
  • h1 max
    4.0
  • d2 max
    7.0
  • d3 ±0.05
    4.5
Cap Head Seal Screw M6 16.0 303 Stainless Steel

20227999

Price Range
R 75,0578 - R 48,7876

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    16.0
  • h1 max
    6.0
  • d2 max
    10.0
  • d3 ±0.05
    6.8
Cap Head Seal Screw M8 20.0 303 Stainless Steel

20228057

Price Range
R 97,0575 - R 63,0874

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    20.0
  • h1 max
    8.0
  • d2 max
    13.0
  • d3 ±0.05
    8.5
Cap Head Seal Screw M4 16.0 303 Stainless Steel

20227913

Price Range
R 54,9991 - R 35,7496

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    16.0
  • h1 max
    4.0
  • d2 max
    7.0
  • d3 ±0.05
    4.5
Cap Head Seal Screw M5 16.0 303 Stainless Steel

20227968

Price Range
R 64,7049 - R 42,0583

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    16.0
  • h1 max
    5.0
  • d2 max
    8.5
  • d3 ±0.05
    5.6
Cap Head Seal Screw M6 30.0 303 Stainless Steel

20228026

Price Range
R 81,5282 - R 52,9934

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    30.0
  • h1 max
    6.0
  • d2 max
    10.0
  • d3 ±0.05
    6.8
Cap Head Seal Screw M4 12.0 303 Stainless Steel

20227906

Price Range
R 53,7052 - R 34,9082

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • h1 max
    4.0
  • d2 max
    7.0
  • d3 ±0.05
    4.5
Cap Head Seal Screw M5 8.0 303 Stainless Steel

20227937

Price Range
R 60,1756 - R 39,1142

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    8.0
  • h1 max
    5.0
  • d2 max
    8.5
  • d3 ±0.05
    5.6
Cap Head Seal Screw M5 20.0 303 Stainless Steel

20227975

Price Range
R 65,9991 - R 42,8993

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    20.0
  • h1 max
    5.0
  • d2 max
    8.5
  • d3 ±0.05
    5.6
Cap Head Seal Screw M4 10.0 303 Stainless Steel

20227890

Price Range
R 51,7639 - R 33,6465

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • h1 max
    4.0
  • d2 max
    7.0
  • d3 ±0.05
    4.5
Cap Head Seal Screw M4 8.0 303 Stainless Steel

20227883

Price Range
R 51,1168 - R 33,226

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    8.0
  • h1 max
    4.0
  • d2 max
    7.0
  • d3 ±0.05
    4.5
Cap Head Seal Screw M4 6.0 303 Stainless Steel

20227876

Price Range
R 51,1168 - R 33,226

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    6.0
  • h1 max
    4.0
  • d2 max
    7.0
  • d3 ±0.05
    4.5
Cap Head Seal Screw M12 50.0 303 Stainless Steel

20228170

Price Range
R 156,6507 - R 101,8231

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    50.0
  • h1 max
    12.0
  • d2 max
    18.0
  • d3 ±0.05
    12.85
Cap Head Seal Screw M12 20.0 303 Stainless Steel

20228132

Price Range
R 155,9389 - R 101,3605

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    20.0
  • h1 max
    12.0
  • d2 max
    18.0
  • d3 ±0.05
    12.85
Cap Head Seal Screw M12 25.0 303 Stainless Steel

20228149

Price Range
R 156,6507 - R 101,8231

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    25.0
  • h1 max
    12.0
  • d2 max
    18.0
  • d3 ±0.05
    12.85
Cap Head Seal Screw M10 40.0 303 Stainless Steel

20228125

Price Range
R 142,3509 - R 92,5282

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    40.0
  • h1 max
    10.0
  • d2 max
    16.0
  • d3 ±0.05
    10.6
Cap Head Seal Screw M5 12.0 303 Stainless Steel

20227951

Price Range
R 62,7637 - R 40,7964

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    12.0
  • h1 max
    5.0
  • d2 max
    8.5
  • d3 ±0.05
    5.6
Cap Head Seal Screw M8 16.0 303 Stainless Steel

20228040

Price Range
R 93,1752 - R 60,5638

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    16.0
  • h1 max
    8.0
  • d2 max
    13.0
  • d3 ±0.05
    8.5
Cap Head Seal Screw M2.5 8.0 303 Stainless Steel

20227807

Price Range
R 43,9994 - R 28,5995

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    8.0
  • h1 max
    2.5
  • d2 max
    4.5
  • d3 ±0.05
    2.75
Cap Head Seal Screw M3 12.0 303 Stainless Steel

20227852

Price Range
R 49,1756 - R 31,9643

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • h1 max
    3.0
  • d2 max
    5.5
  • d3 ±0.05
    3.6