Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of sealing screws has a cap head with a torx socket drive, incorporating an O-ring that is compressed-squeezed between the head, the socket drive and the mating surface to complete the seal. Manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.
Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.
Material: 303 Stainless Steel Series Code: SRP0173.TX
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 max | h1 max | Drive Torx | Drive Type | d1 | l1 | d3 ±0.05 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 33,8906 - R 52,1392 | Request the lead time here |
7.0
|
4.0
|
TX 20
|
Torx Drive
|
M4
|
8.0
|
4.5
|
||
| R 36,4647 - R 56,0992 | Request the lead time here |
10.0
|
6.0
|
TX 30
|
Torx Drive
|
M6
|
20.0
|
6.8
|
||
| R 69,497 - R 106,9185 | Request the lead time here |
13.0
|
8.0
|
TX 45
|
Torx Drive
|
M8
|
30.0
|
8.5
|
||
| R 52,3372 - R 80,5189 | Request the lead time here |
10.0
|
6.0
|
TX 30
|
Torx Drive
|
M6
|
25.0
|
6.8
|
||
| R 76,361 - R 117,4783 | Request the lead time here |
16.0
|
10.0
|
TX 50
|
Torx Drive
|
M10
|
16.0
|
10.6
|
||
| R 23,5949 - R 36,2995 | Request the lead time here |
4.5
|
2.5
|
TX 8
|
Torx Drive
|
M2.5
|
6.0
|
2.75
|
||
| R 31,7456 - R 48,8393 | Request the lead time here |
5.5
|
3.0
|
TX 10
|
Torx Drive
|
M3
|
6.0
|
3.6
|
||
| R 36,4647 - R 56,0992 | Request the lead time here |
7.0
|
4.0
|
TX 20
|
Torx Drive
|
M4
|
16.0
|
4.5
|
||
| R 42,8996 - R 65,9991 | Request the lead time here |
8.5
|
5.0
|
TX 25
|
Torx Drive
|
M5
|
16.0
|
5.6
|
||
| R 22,7366 - R 34,9795 | Request the lead time here |
3.8
|
2.0
|
TX 6
|
Torx Drive
|
M2
|
10.0
|
2.35
|
||
| R 33,0325 - R 50,8194 | Request the lead time here |
5.5
|
3.0
|
TX 10
|
Torx Drive
|
M3
|
10.0
|
3.6
|
||
| R 48,4762 - R 74,5791 | Request the lead time here |
10.0
|
6.0
|
TX 30
|
Torx Drive
|
M6
|
12.0
|
6.8
|
||
| R 40,3255 - R 62,0391 | Request the lead time here |
8.5
|
5.0
|
TX 25
|
Torx Drive
|
M5
|
10.0
|
5.6
|
||
| R 86,6569 - R 133,3182 | Request the lead time here |
16.0
|
10.0
|
TX 50
|
Torx Drive
|
M10
|
30.0
|
10.6
|
||
| R 66,9231 - R 102,9586 | Request the lead time here |
13.0
|
8.0
|
TX 45
|
Torx Drive
|
M8
|
25.0
|
8.5
|
||
| R 103,8596 - R 159,7838 | Request the lead time here |
18.0
|
12.0
|
TX 55
|
Torx Drive
|
M12
|
30.0
|
12.85
|
||
| R 103,8596 - R 159,7838 | Request the lead time here |
18.0
|
12.0
|
TX 55
|
Torx Drive
|
M12
|
40.0
|
12.85
|
||
| R 29,1715 - R 44,8794 | Request the lead time here |
4.5
|
2.5
|
TX 8
|
Torx Drive
|
M2.5
|
12.0
|
2.75
|
||
| R 35,1775 - R 54,1193 | Request the lead time here |
5.5
|
3.0
|
TX 10
|
Torx Drive
|
M3
|
20.0
|
3.6
|
||
| R 21,8788 - R 33,6594 | Request the lead time here |
3.8
|
2.0
|
TX 6
|
Torx Drive
|
M2
|
4.0
|
2.35