Menu Search

Cap Head Hex Socket Screws – PEEK

In production

Cap Head Hex Socket Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

The cap head shape ensures a neat and flush finish. Features a cylindrical head with a recessed hexagonal drive that allows for secure tightening, with a hex key or wrench, lowering the danger of slippage or damage during assembly.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal for use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0083

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 A/F l1 ±0.2 View
R 89,5239 - R 98,4958 Request the lead time here
13.0
M8
8.0
6.0
25.0
Request the lead time here
10.0
M6
6.0
5.0
15.0
R 46,8099 - R 51,4909 Request the lead time here
8.5
M5
5.0
4.0
25.0
R 48,3702 - R 53,2462 Request the lead time here
10.0
M6
6.0
5.0
10.0
R 85,233 - R 93,8148 Request the lead time here
10.0
M6
6.0
5.0
25.0
R 21,0644 - R 23,2099 Request the lead time here
5.5
M3
3.0
2.5
8.0
R 24,9652 - R 27,5008 Request the lead time here
5.5
M3
3.0
2.5
12.0
R 27,6958 - R 30,4264 Request the lead time here
7.0
M4
4.0
3.0
12.0
R 52,076 - R 57,3421 Request the lead time here
10.0
M6
6.0
5.0
12.0
R 55,9768 - R 61,633 Request the lead time here
10.0
M6
6.0
5.0
20.0
Request the lead time here
10.0
M6
6.0
5.0
30.0
R 31,7917 - R 34,9123 Request the lead time here
5.5
M3
3.0
2.5
20.0
R 28,2809 - R 31,2066 Request the lead time here
5.5
M3
3.0
2.5
15.0
R 28,8661 - R 31,7917 Request the lead time here
7.0
M4
4.0
3.0
15.0
R 24,9652 - R 27,5008 Request the lead time here
7.0
M4
4.0
3.0
8.0
R 27,8909 - R 30,6214 Request the lead time here
8.5
M5
5.0
4.0
8.0
R 21,6495 - R 23,795 Request the lead time here
5.5
M3
3.0
2.5
10.0
R 35,1074 - R 38,6181 Request the lead time here
5.5
M3
3.0
2.5
25.0
R 33,9371 - R 37,2528 Request the lead time here
7.0
M4
4.0
3.0
25.0
R 31,4016 - R 34,5223 Request the lead time here
7.0
M4
4.0
3.0
20.0
  • of 2
Cap Screw Hex Head M8 25.0 13.0 Beige PEEK

20832889

Price Range
R 98,4958 - R 89,5239

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    25.0
  • d2
    13.0
  • h1
    8.0
  • A/F
    6.0
Cap Screw Hex Head M6 15.0 10.0 Beige PEEK

20700324


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    15.0
  • d2
    10.0
  • h1
    6.0
  • A/F
    5.0
Cap Screw Hex Head M5 25.0 8.5 Beige PEEK

20832827

Price Range
R 51,4909 - R 46,8099

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    25.0
  • d2
    8.5
  • h1
    5.0
  • A/F
    4.0
Cap Screw Hex Head M6 10.0 10.0 Beige PEEK

20832841

Price Range
R 53,2462 - R 48,3702

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    10.0
  • d2
    10.0
  • h1
    6.0
  • A/F
    5.0
Cap Screw Hex Head M6 25.0 10.0 Beige PEEK

20832872

Price Range
R 93,8148 - R 85,233

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    25.0
  • d2
    10.0
  • h1
    6.0
  • A/F
    5.0
Cap Screw Hex Head M3 8.0 5.5 Beige PEEK

20832667

Price Range
R 23,2099 - R 21,0644

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    8.0
  • d2
    5.5
  • h1
    3.0
  • A/F
    2.5
Cap Screw Hex Head M3 12.0 5.5 Beige PEEK

20832681

Price Range
R 27,5008 - R 24,9652

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    12.0
  • d2
    5.5
  • h1
    3.0
  • A/F
    2.5
Cap Screw Hex Head M4 12.0 7.0 Beige PEEK

20832742

Price Range
R 30,4264 - R 27,6958

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    12.0
  • d2
    7.0
  • h1
    4.0
  • A/F
    3.0
Cap Screw Hex Head M6 12.0 10.0 Beige PEEK

20832858

Price Range
R 57,3421 - R 52,076

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    12.0
  • d2
    10.0
  • h1
    6.0
  • A/F
    5.0
Cap Screw Hex Head M6 20.0 10.0 Beige PEEK

20832865

Price Range
R 61,633 - R 55,9768

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    20.0
  • d2
    10.0
  • h1
    6.0
  • A/F
    5.0
Cap Screw Hex Head M6 30.0 10.0 Beige PEEK

20700300


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • d2
    10.0
  • h1
    6.0
  • A/F
    5.0
Cap Screw Hex Head M3 20.0 5.5 Beige PEEK

20832704

Price Range
R 34,9123 - R 31,7917

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    20.0
  • d2
    5.5
  • h1
    3.0
  • A/F
    2.5
Cap Screw Hex Head M3 15.0 5.5 Beige PEEK

20832698

Price Range
R 31,2066 - R 28,2809

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    15.0
  • d2
    5.5
  • h1
    3.0
  • A/F
    2.5
Cap Screw Hex Head M4 15.0 7.0 Beige PEEK

20832759

Price Range
R 31,7917 - R 28,8661

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    15.0
  • d2
    7.0
  • h1
    4.0
  • A/F
    3.0
Cap Screw Hex Head M4 8.0 7.0 Beige PEEK

20832728

Price Range
R 27,5008 - R 24,9652

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    8.0
  • d2
    7.0
  • h1
    4.0
  • A/F
    3.0
Cap Screw Hex Head M5 8.0 8.5 Beige PEEK

20832780

Price Range
R 30,6214 - R 27,8909

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    8.0
  • d2
    8.5
  • h1
    5.0
  • A/F
    4.0
Cap Screw Hex Head M3 10.0 5.5 Beige PEEK

20832674

Price Range
R 23,795 - R 21,6495

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    10.0
  • d2
    5.5
  • h1
    3.0
  • A/F
    2.5
Cap Screw Hex Head M3 25.0 5.5 Beige PEEK

20832711

Price Range
R 38,6181 - R 35,1074

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    25.0
  • d2
    5.5
  • h1
    3.0
  • A/F
    2.5
Cap Screw Hex Head M4 25.0 7.0 Beige PEEK

20832773

Price Range
R 37,2528 - R 33,9371

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    25.0
  • d2
    7.0
  • h1
    4.0
  • A/F
    3.0
Cap Screw Hex Head M4 20.0 7.0 Beige PEEK

20832766

Price Range
R 34,5223 - R 31,4016

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    20.0
  • d2
    7.0
  • h1
    4.0
  • A/F
    3.0