Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Housing Height | Key Type | View | |
|---|---|---|---|---|---|---|
| R 177,6256 - R 177,6256 | Request the lead time here |
|
|
|
||
| R 187,2652 - R 380,2563 | Request the lead time here |
|
|
|
||
| R 165,7331 - R 184,1426 | Request the lead time here |
|
|
|
||
| R 177,6256 - R 381,4263 | Request the lead time here |
|
|
|
||
| R 187,2652 - R 380,2563 | Request the lead time here |
|
|
|
||
| R 62,3118 - R 69,2353 | Request the lead time here |
|
|
Keyed Different
|
||
| R 83,8168 - R 93,1298 | Request the lead time here |
|
|
Master Key
|
||
| R 61,5589 - R 68,3988 | Request the lead time here |
|
|
Master Key
|
||
| R 153,2837 - R 265,6144 | 32 In stock - Delivery conditions may apply, visit our FAQs |
|
0.65 in
16.5 mm
|
|
||
| R 369,5846 - R 640,4535 | Request the lead time here |
|
|
Master Key
|
||
| R 236,1996 - R 409,3527 | 1 In stock - Delivery conditions may apply, visit our FAQs |
|
|
Euro Key
|
||
| R 309,4891 - R 536,3477 | Request the lead time here |
|
|
Keyed Different
|
||
| R 236,1996 - R 409,3527 | Request the lead time here |
|
|
Euro Key
|
||
| R 83,8168 - R 93,1298 | Request the lead time here |
|
|
Master Key
|
||
| R 369,5846 - R 640,4535 | Request the lead time here |
|
|
Master Key
|
||
| R 369,5846 - R 640,4535 | Request the lead time here |
|
|
Master Key
|
||
| R 153,2837 - R 265,6144 | Request the lead time here |
|
0.65 in
16.5 mm
|
|
||
| R 95,258 - R 133,3613 | Request the lead time here |
0.433 in
11.0 mm
|
0.433 in
11.0 mm
|
Keyed Alike SS Shutter
|
||
| R 236,1996 - R 409,3527 | Request the lead time here |
|
|
Euro Key
|
||
| R 309,4891 - R 536,3477 | Request the lead time here |
|
|
Keyed Different
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue