Menu Search

Cam Locks

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Housing Height Key Type View
R 177,6256 - R 177,6256 Request the lead time here
R 187,2652 - R 380,2563 Request the lead time here
R 165,7331 - R 184,1426 Request the lead time here
R 177,6256 - R 381,4263 Request the lead time here
R 187,2652 - R 380,2563 Request the lead time here
R 153,2837 - R 265,6144 Request the lead time here
16.5 mm
R 153,2837 - R 265,6144 Request the lead time here
16.5 mm
R 36,1873 - R 56,2914 Request the lead time here
17.0 mm
11.0 mm
Keyed Different SS Shutter
R 212,595 - R 368,4363 Request the lead time here
Euro Key
R 212,595 - R 368,4363 Request the lead time here
Euro Key
R 41,6489 - R 64,787 Request the lead time here
11.0 mm
11.0 mm
Keyed Different SS Shutter
R 153,2837 - R 265,6144 Request the lead time here
16.5 mm
R 153,2837 - R 265,6144 Request the lead time here
16.5 mm
20049003 R 153,2837 - R 265,6144 20 In stock - Delivery conditions may apply, visit our FAQs
16.5 mm
R 153,2837 - R 265,6144 Request the lead time here
16.5 mm
R 236,1996 - R 409,3527 Request the lead time here
Euro Key
R 236,1996 - R 409,3527 Request the lead time here
Euro Key
R 58,0227 - R 64,4699 Request the lead time here
Keyed Different
R 309,4891 - R 536,3477 Request the lead time here
24.5 mm
20.0 mm
Keyed To Differ
R 369,5846 - R 640,4535 Request the lead time here
18.5 mm
20.0 mm
Master Key
  • of 4
Cabinet Latch Keyed Alike 16.0 mm Die Cast Zinc Alloy

10273210

Price Range
R 177,6256 - R 177,6256

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Cabinet Latch Keyed Alike 30.0 mm Die Cast Zinc Alloy

10273258

Price Range
R 380,2563 - R 187,2652

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Keyed Alike 23.0 mm Die Cast Zinc Alloy

10273234

Price Range
R 184,1426 - R 165,7331

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Cabinet Latch Keyed to Differ 16.0 mm Die Cast Zinc Alloy

10273227

Price Range
R 381,4263 - R 177,6256

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Keyed to Differ 30.0 mm Die Cast Zinc Alloy

10273265

Price Range
R 380,2563 - R 187,2652

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Non - Removable Key 16.5 mm Die Cast Zinc Alloy

20048969

Price Range
R 265,6144 - R 153,2837

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Keyed Alike 23.5 mm Zinc Alloy

20048976

Price Range
R 265,6144 - R 153,2837

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Keyed Different SS Shutter 11.0 mm Black

20066802

Price Range
R 56,2914 - R 36,1873

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Grip Range
    17.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Different SS Shutter
Key Latch Euro Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

20051358

Price Range
R 368,4363 - R 212,595

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch Euro Key 45.0 mm 14.5 mm Die Cast Zinc Alloy

20051327

Price Range
R 368,4363 - R 212,595

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch Keyed Different SS Shutter 11.0 mm Black

20066796

Price Range
R 64,787 - R 41,6489

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    16.0 mm
  • Grip Range
    11.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Different SS Shutter
Key Latch Keyed To Differ 16.5 mm 33.0 mm Natural

20048990

Price Range
R 265,6144 - R 153,2837

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Commodity Code
    8301409000
Key Latch Keyed Alike 16.5 mm 43.0 mm Natural

20049065

Price Range
R 265,6144 - R 153,2837

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Commodity Code
    8301409000
Quarter Turn Latch 23.5 mm Zinc Alloy

20049003

Price Range
R 265,6144 - R 153,2837

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Keyed To Differ 16.5 mm Zinc Alloy

20048983

Price Range
R 265,6144 - R 153,2837

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Euro Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

20057275

Price Range
R 409,3527 - R 236,1996

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Euro Key 45.0 mm 18.5 mm Die Cast Zinc Alloy

20057220

Price Range
R 409,3527 - R 236,1996

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Keyed Different 45.0 mm 8.5 mm Die Cast Zinc Alloy

20120405

Price Range
R 64,4699 - R 58,0227

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Keyed To Differ 45.0 mm 24.0 mm Silver

20120320

Price Range
R 536,3477 - R 309,4891

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    24.0 mm
  • Grip Range
    24.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed To Differ
Key Latch Master Key 45.0 mm 18.0 mm Silver

20120276

Price Range
R 640,4535 - R 369,5846

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    18.0 mm
  • Grip Range
    18.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Master Key