Menu Search

Cam Locks

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Housing Height Key Type View
R 177,6256 - R 381,4263 Request the lead time here
R 177,6256 - R 177,6256 Request the lead time here
R 187,2652 - R 380,2563 Request the lead time here
R 165,7331 - R 184,1426 Request the lead time here
R 187,2652 - R 380,2563 Request the lead time here
R 212,595 - R 368,4363 Request the lead time here
Euro Key
R 178,9181 - R 1 240,196 Request the lead time here
20.0 mm
R 178,9181 - R 1 240,196 Request the lead time here
20.0 mm
R 57,9495 - R 64,3883 Request the lead time here
Euro Key
R 58,0227 - R 64,4699 Request the lead time here
Keyed Different
R 64,4667 - R 90,2535 Request the lead time here
17.0 mm
11.0 mm
Keyed Alike SS Shutter
R 36,1873 - R 56,2914 Request the lead time here
17.0 mm
11.0 mm
Keyed Different SS Shutter
R 153,2837 - R 265,6144 Request the lead time here
16.5 mm
R 153,2837 - R 265,6144 Request the lead time here
16.5 mm
R 61,5589 - R 68,3988 Request the lead time here
8.5 mm
20.0 mm
Keyed To Differ
R 236,1996 - R 409,3527 Request the lead time here
14.5 mm
20.0 mm
Euro Key (5333)
R 369,5846 - R 640,4535 Request the lead time here
14.5 mm
20.0 mm
Master Key
R 309,4891 - R 536,3477 Request the lead time here
26.5 mm
20.0 mm
Keyed To Differ
20120382 R 236,1996 - R 409,3527 Request the lead time here
8.5 mm
20.0 mm
Euro Key (5333)
R 369,5846 - R 640,4535 Request the lead time here
18.5 mm
20.0 mm
Master Key
  • of 4
Cabinet Latch Keyed to Differ 16.0 mm Die Cast Zinc Alloy

10273227

Price Range
R 381,4263 - R 177,6256

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Keyed Alike 16.0 mm Die Cast Zinc Alloy

10273210

Price Range
R 177,6256 - R 177,6256

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Cabinet Latch Keyed Alike 30.0 mm Die Cast Zinc Alloy

10273258

Price Range
R 380,2563 - R 187,2652

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Keyed Alike 23.0 mm Die Cast Zinc Alloy

10273234

Price Range
R 184,1426 - R 165,7331

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Cabinet Latch Keyed to Differ 30.0 mm Die Cast Zinc Alloy

10273265

Price Range
R 380,2563 - R 187,2652

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Euro Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

20051358

Price Range
R 368,4363 - R 212,595

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch 20.0 mm Keyed To Differ Natural

20123802

Price Range
R 1 240,196 - R 178,9181

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    43.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
  • Commodity Code
    7326909890
Key Latch 27.0 mm Keyed To Differ Natural

20123819

Price Range
R 1 240,196 - R 178,9181

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    40.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
  • Commodity Code
    7326909890
Key Latch Euro Key 45.0 mm 20.5 mm Die Cast Zinc Alloy

20120368

Price Range
R 64,3883 - R 57,9495

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Keyed Different 45.0 mm 8.5 mm Die Cast Zinc Alloy

20120405

Price Range
R 64,4699 - R 58,0227

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch 17.0 mm Keyed Alike SS Shutter Black

20123826

Price Range
R 90,2535 - R 64,4667

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Grip Range
    17.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Alike SS Shutter
Key Latch Keyed Different SS Shutter 11.0 mm Black

20066802

Price Range
R 56,2914 - R 36,1873

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Grip Range
    17.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Different SS Shutter
Key Latch Non - Removable Key 16.5 mm Die Cast Zinc Alloy

20048969

Price Range
R 265,6144 - R 153,2837

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Keyed Alike 23.5 mm Zinc Alloy

20048976

Price Range
R 265,6144 - R 153,2837

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Keyed To Differ 45.0 mm 8.0 mm Silver

20120344

Price Range
R 68,3988 - R 61,5589

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    8.0 mm
  • Grip Range
    8.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed To Differ
Key Latch Keyed Alike 45.0 mm 14.0 mm Natural

20120375

Price Range
R 409,3527 - R 236,1996

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    14.0 mm
  • Grip Range
    14.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Euro Key (5333)
Key Latch Master Key 45.0 mm 14.0 mm Silver

20120283

Price Range
R 640,4535 - R 369,5846

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    14.0 mm
  • Grip Range
    14.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Master Key
Key Latch Keyed To Differ 45.0 mm 26.0 mm Silver

20120337

Price Range
R 536,3477 - R 309,4891

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    26.0 mm
  • Grip Range
    26.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed To Differ
Key Latch Keyed Alike 45.0 mm 8.0 mm Natural

20120382

Price Range
R 409,3527 - R 236,1996

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    8.0 mm
  • Grip Range
    8.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Euro Key (5333)
Key Latch Master Key 45.0 mm 18.0 mm Silver

20120276

Price Range
R 640,4535 - R 369,5846

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    18.0 mm
  • Grip Range
    18.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Master Key