Menu Search

Cam Locks

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Housing Height Key Type View
R 162,4834 - R 180,532 Request the lead time here
R 174,1427 - R 373,9474 Request the lead time here
R 183,5933 - R 372,8003 Request the lead time here
R 174,1427 - R 174,1427 Request the lead time here
R 183,5933 - R 372,8003 Request the lead time here
R 63,2026 - R 88,4838 Request the lead time here
17.0 mm
11.0 mm
Keyed Alike SS Shutter
R 303,4206 - R 525,8311 Request the lead time here
26.5 mm
20.0 mm
Keyed To Differ
R 61,3619 - R 68,1799 Request the lead time here
20.0 mm
R 175,4098 - R 1 215,8784 Request the lead time here
20.0 mm
R 231,5681 - R 401,3261 36 In stock - Delivery conditions may apply, visit our FAQs
20.5 mm
20.0 mm
Keyed Alike
R 175,4098 - R 1 215,8784 Request the lead time here
20.0 mm
R 56,8132 - R 63,1258 Request the lead time here
Euro Key
R 49,5233 - R 55,0259 50 In stock - Delivery conditions may apply, visit our FAQs
24.5 mm
20.0 mm
Keyed To Differ
R 362,3378 - R 627,8956 Request the lead time here
18.5 mm
20.0 mm
Master Key
20120382 R 231,5681 - R 401,3261 Request the lead time here
8.5 mm
20.0 mm
Euro Key (5333)
R 61,3619 - R 68,1799 Request the lead time here
20.0 mm
R 231,5681 - R 401,3261 Request the lead time here
Euro Key
R 231,5681 - R 401,3261 Request the lead time here
Euro Key
R 82,1733 - R 91,3037 Request the lead time here
Master Key
R 60,3518 - R 67,0576 Request the lead time here
8.5 mm
20.0 mm
Keyed To Differ
  • of 4
Cabinet Latch Keyed Alike 23.0 mm Die Cast Zinc Alloy

10273234

Price Range
R 180,532 - R 162,4834

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Cabinet Latch Keyed to Differ 16.0 mm Die Cast Zinc Alloy

10273227

Price Range
R 373,9474 - R 174,1427

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Keyed to Differ 30.0 mm Die Cast Zinc Alloy

10273265

Price Range
R 372,8003 - R 183,5933

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Keyed Alike 16.0 mm Die Cast Zinc Alloy

10273210

Price Range
R 174,1427 - R 174,1427

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Cabinet Latch Keyed Alike 30.0 mm Die Cast Zinc Alloy

10273258

Price Range
R 372,8003 - R 183,5933

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch 17.0 mm Keyed Alike SS Shutter Black

20123826

Price Range
R 88,4838 - R 63,2026

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Grip Range
    17.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Alike SS Shutter
Key Latch Keyed To Differ 45.0 mm 26.0 mm Silver

20120337

Price Range
R 525,8311 - R 303,4206

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    26.0 mm
  • Grip Range
    26.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed To Differ
Key Latch Keyed Alike 27.0 mm Natural

20123789

Price Range
R 68,1799 - R 61,3619

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    40.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
  • Commodity Code
    7326909890
Key Latch 20.0 mm Keyed To Differ Natural

20123802

Price Range
R 1 215,8784 - R 175,4098

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    43.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
  • Commodity Code
    7326909890
Key Latch Keyed Alike 45.0 mm 20.0 mm Silver

20120306

Price Range
R 401,3261 - R 231,5681

Stock Levels
36 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    20.0 mm
  • Grip Range
    20.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed Alike
Key Latch 20.0 mm Keyed To Differ Natural

20123796

Price Range
R 1 215,8784 - R 175,4098

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
  • Commodity Code
    7326909890
Key Latch Euro Key 45.0 mm 20.5 mm Die Cast Zinc Alloy

20120368

Price Range
R 63,1258 - R 56,8132

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Keyed To Differ 45.0 mm 24.0 mm Black

20120399

Price Range
R 55,0259 - R 49,5233

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    24.0 mm
  • Grip Range
    24.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed To Differ
Key Latch Master Key 45.0 mm 18.0 mm Silver

20120276

Price Range
R 627,8956 - R 362,3378

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    18.0 mm
  • Grip Range
    18.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Master Key
Key Latch Keyed Alike 45.0 mm 8.0 mm Natural

20120382

Price Range
R 401,3261 - R 231,5681

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    8.0 mm
  • Grip Range
    8.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Euro Key (5333)
Key Latch Keyed Alike 20.0 mm Natural

20123772

Price Range
R 68,1799 - R 61,3619

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    43.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
  • Commodity Code
    7326909890
Key Latch Euro Key 45.0 mm 14.5 mm Die Cast Zinc Alloy

20057206

Price Range
R 401,3261 - R 231,5681

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Euro Key 45.0 mm 26.5 mm Die Cast Zinc Alloy

20057282

Price Range
R 401,3261 - R 231,5681

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Master Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

20057510

Price Range
R 91,3037 - R 82,1733

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Master Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Keyed To Differ 45.0 mm 8.0 mm Silver

20120344

Price Range
R 67,0576 - R 60,3518

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    8.0 mm
  • Grip Range
    8.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed To Differ