464174
Quantity | Unit price |
---|---|
100 - 999 | R 8,0681 |
1000 + | R 6,2542 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Board Thickness | 18.0 mm |
---|---|
Compatible Board Thickness | 0.709 in |
Compatible Hole Depth | 13.2 mm |
Compatible Hole Depth | 0.52 in |
Outside Diameter | 15.3 mm |
Outside Diameter | 0.602 in |
Overall Height | 13.0 mm |
Overall Height | 0.512 in |
Drive Type | Cross Drive |
Full Material | Zinc Alloy |
Finish | Nickel Plated |
Price per piece incl VAT | 0.4722 GBP |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue