Menu Search

Clamping Lever 72.5 mm Stud M6 20.0 mm GF PA Black

Essentra Part Number:

10519097

Manufacturer Part Number:

1514366

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + R 70,7054
Standard pack: 10

Order in multiple of 10

Total price:

R 707,05

10 x R 70,7054

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Material GF Technopolymer
Mount Type Stud
Body Diameter 15.0 mm
Overall Height 43.0 mm
Overall Length 72.5 mm
Thread Length 20.0 mm
Thread Size M6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us