10636220
1219334
| Quantity | Unit price |
|---|---|
| 1 - 4 | R 376,7071 |
| 5 - 9 | R 342,461 |
| 10 - 19 | R 311,3282 |
| 20 + | R 283,0256 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Handle Material | Glass Fibre Reinforced Polyamide Based Technopolymer |
| Mount Type | Screw Mount |
| Body Diameter | 0.827 in |
| Body Diameter | 21.0 mm |
| Overall Height | 3.327 in |
| Overall Height | 84.5 mm |
| Thread Length | 1.969 in |
| Thread Length | 50.0 mm |
| Thread Size | M6 |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue