10207741
1334557
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 10,0406 |
| 1000 - 9999 | R 5,582 |
| 10000 + | R 3,5809 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Coating | Uncoated |
|---|---|
| Colour | Natural |
| Head Type | Double Steel Toothed Head |
| Tooth Material | Stainless Steel |
| Maximum Cable Bundle Diameter | 102.0 mm |
| Maximum Cable Bundle Diameter | 4.016 in |
| Overall Length | 365.0 mm |
| Overall Length | 14.37 in |
| Overall Width | 4.5 mm |
| Overall Width | 0.177 in |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Type | Cable Tie |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue