Menu Search

Cable Wraps - Spiral

In stock

A lightweight and protective wrap which provides a cost-effective hose and cable protection.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Essentra Part Number Price range Availability Colour Minimum Compatible Cable Diameter Material Maximum Compatible Cable Diameter View
R 83,8245 - R 93,7571 13 In stock - Delivery conditions may apply, visit our FAQs
Black
PE
R 259,0744 - R 289,7904 Request the lead time here
Black
PE
R 8,2116 - R 14,1012 Request the lead time here
Natural
4.0 mm
LDPE
20.0 mm
R 7,54 - R 13,0709 Request the lead time here
Natural
2.0 mm
LDPE
15.0 mm
R 16,454 - R 22,2206 Request the lead time here
Natural
7.0 mm
LDPE
40.0 mm
R 23,26 - R 31,7085 Request the lead time here
Natural
13.0 mm
LDPE
70.0 mm
R 44,6159 - R 60,8183 Request the lead time here
Natural
20.0 mm
LDPE
120.0 mm
10170229 R 70,1892 - R 84,929 Request the lead time here
Black
PE
10170267 R 135,6759 - R 151,792 10 In stock - Delivery conditions may apply, visit our FAQs
Black
PE
R 27,9872 - R 37,7826 Request the lead time here
Black
15.0 mm
LDPE
80.0 mm
R 84,146 - R 84,146 Request the lead time here
Black
25.0 mm
LDPE
150.0 mm
R 67,221 - R 75,1963 Request the lead time here
Black
PE
R 172,5843 - R 193,0347 Request the lead time here
Black
PE
R 7,54 - R 13,0709 Request the lead time here
Black
2.0 mm
LDPE
15.0 mm
R 16,454 - R 22,2206 Request the lead time here
Black
7.0 mm
LDPE
40.0 mm
10158579 R 23,26 - R 31,7085 Request the lead time here
Black
13.0 mm
LDPE
70.0 mm
R 44,6159 - R 60,8183 Request the lead time here
Black
20.0 mm
LDPE
120.0 mm
R 19,2066 - R 25,9419 Request the lead time here
Natural
12.0 mm
LDPE
50.0 mm
R 27,9872 - R 37,7826 Request the lead time here
Natural
15.0 mm
LDPE
80.0 mm
R 84,146 - R 84,146 Request the lead time here
Natural
25.0 mm
LDPE
150.0 mm
  • of 2
Spiral Wrap 8.0 mm 24.0 mm PE Black

10170243

Price Range
R 93,7571 - R 83,8245

Stock Levels
13 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Priced Per
    Reel
  • Length Per Reel
    10.0 m
  • Outside Diameter
    8.0 mm
Spiral Wrap 19.0 mm 65.0 mm PE Black

10170281

Price Range
R 289,7904 - R 259,0744

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Priced Per
    Reel
  • Length Per Reel
    10.0 m
  • Outside Diameter
    19.0 mm
Spiral Wrap 4.0 mm 20.0 mm LDPE Natural

10158661

Price Range
R 14,1012 - R 8,2116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    4.0 - 20.0 mm
  • Outside Diameter
    5.0 mm
  • Pitch Length
    25.0 m
Spiral Wrap 2.0 mm 15.0 mm LDPE Natural

10158647

Price Range
R 13,0709 - R 7,54

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    2.0 - 15.0 mm
  • Outside Diameter
    3.5 mm
  • Pitch Length
    50.0 m
Spiral Wrap 7.0 mm 40.0 mm LDPE Natural

10158685

Price Range
R 22,2206 - R 16,454

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    7.0 - 40.0 mm
  • Outside Diameter
    8.0 mm
  • Pitch Length
    25.0 m
Spiral Wrap 13.0 mm 70.0 mm LDPE Natural

10158562

Price Range
R 31,7085 - R 23,26

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    13.0 - 70.0 mm
  • Outside Diameter
    12.0 mm
  • Pitch Length
    25.0 m
Spiral Wrap 20.0 mm 120.0 mm LDPE Natural

10158609

Price Range
R 60,8183 - R 44,6159

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    20.0 - 120.0 mm
  • Outside Diameter
    20.0 mm
  • Pitch Length
    25.0 m
Spiral Wrap 3.0 mm 10.0 mm PE Black

10170229

Price Range
R 84,929 - R 70,1892

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Priced Per
    Reel
  • Length Per Reel
    10.0 m
  • Outside Diameter
    3.0 mm
Spiral Wrap 12.0 mm 40.0 mm PE Black

10170267

Price Range
R 151,792 - R 135,6759

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Priced Per
    Reel
  • Length Per Reel
    10.0 m
  • Outside Diameter
    12.0 mm
Spiral Wrap 15.0 mm 80.0 mm LDPE Black

10158593

Price Range
R 37,7826 - R 27,9872

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    15.0 - 80.0 mm
  • Outside Diameter
    14.0 mm
  • Pitch Length
    20.0 m
Spiral Wrap 25.0 mm 150.0 mm LDPE Black

10158630

Price Range
R 84,146 - R 84,146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    25.0 - 150.0 mm
  • Outside Diameter
    25.0 mm
  • Pitch Length
    20.0 m
Spiral Wrap 5.0 mm 8.0 mm PE Black

10170236

Price Range
R 75,1963 - R 67,221

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Priced Per
    Reel
  • Length Per Reel
    10.0 m
  • Outside Diameter
    6.0 mm
Spiral Wrap 15.0 mm 50.0 mm PE Black

10170274

Price Range
R 193,0347 - R 172,5843

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Priced Per
    Reel
  • Length Per Reel
    10.0 m
  • Outside Diameter
    15.0 mm
Spiral Wrap 2.0 mm 15.0 mm LDPE Black

10158654

Price Range
R 13,0709 - R 7,54

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    2.0 - 15.0 mm
  • Outside Diameter
    3.5 mm
  • Pitch Length
    50.0 m
Spiral Wrap 7.0 mm 40.0 mm LDPE Black

10158692

Price Range
R 22,2206 - R 16,454

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    7.0 - 40.0 mm
  • Outside Diameter
    8.0 mm
  • Pitch Length
    25.0 m
Spiral Wrap 13.0 mm 70.0 mm LDPE Black

10158579

Price Range
R 31,7085 - R 23,26

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    13.0 - 70.0 mm
  • Outside Diameter
    12.0 mm
  • Pitch Length
    25.0 m
Spiral Wrap 20.0 mm 120.0 mm LDPE Black

10158616

Price Range
R 60,8183 - R 44,6159

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    20.0 - 120.0 mm
  • Outside Diameter
    20.0 mm
  • Pitch Length
    25.0 m
Spiral Wrap 12.0 mm 50.0 mm LDPE Natural

10158548

Price Range
R 25,9419 - R 19,2066

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    12.0 - 50.0 mm
  • Outside Diameter
    10.0 mm
  • Pitch Length
    25.0 m
Spiral Wrap 15.0 mm 80.0 mm LDPE Natural

10158586

Price Range
R 37,7826 - R 27,9872

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    15.0 - 80.0 mm
  • Outside Diameter
    14.0 mm
  • Pitch Length
    20.0 m
Spiral Wrap 25.0 mm 150.0 mm LDPE Natural

10158623

Price Range
R 84,146 - R 84,146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    25.0 - 150.0 mm
  • Outside Diameter
    25.0 mm
  • Pitch Length
    20.0 m