Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A lightweight and protective wrap which provides a cost-effective hose and cable protection.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Minimum Compatible Cable Diameter | Material | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|
| R 16,454 - R 22,2206 | Request the lead time here |
Natural
|
0.276 in
7.0 mm
|
LDPE
|
1.575 in
40.0 mm
|
||
| R 23,26 - R 31,7085 | Request the lead time here |
Natural
|
0.512 in
13.0 mm
|
LDPE
|
2.756 in
70.0 mm
|
||
| R 44,6159 - R 60,8183 | Request the lead time here |
Natural
|
0.787 in
20.0 mm
|
LDPE
|
4.724 in
120.0 mm
|
||
| R 84,146 - R 84,146 | Request the lead time here |
Black
|
0.984 in
25.0 mm
|
LDPE
|
5.906 in
150.0 mm
|
||
| 10170229 | R 70,1892 - R 84,929 | Request the lead time here |
Black
|
|
PE
|
|
|
| R 27,9872 - R 37,7826 | Request the lead time here |
Black
|
0.591 in
15.0 mm
|
LDPE
|
3.15 in
80.0 mm
|
||
| 10170267 | R 135,6759 - R 151,792 | 10 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
|
PE
|
|
|
| R 7,54 - R 13,0709 | Request the lead time here |
Natural
|
0.079 in
2.0 mm
|
LDPE
|
0.591 in
15.0 mm
|
||
| R 8,2116 - R 14,1012 | Request the lead time here |
Black
|
0.157 in
4.0 mm
|
LDPE
|
0.787 in
20.0 mm
|
||
| R 19,2066 - R 25,9419 | Request the lead time here |
Black
|
0.472 in
12.0 mm
|
LDPE
|
1.969 in
50.0 mm
|
||
| R 97,3662 - R 108,904 | Request the lead time here |
Black
|
|
PE
|
|
||
| R 311,9464 - R 348,9479 | Request the lead time here |
Black
|
|
PE
|
|
||
| R 83,8245 - R 93,7571 | 14 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
|
PE
|
|
||
| R 259,0744 - R 289,7904 | Request the lead time here |
Black
|
|
PE
|
|
||
| R 8,2116 - R 14,1012 | Request the lead time here |
Natural
|
0.157 in
4.0 mm
|
LDPE
|
0.787 in
20.0 mm
|
||
| R 84,146 - R 84,146 | Request the lead time here |
Natural
|
0.984 in
25.0 mm
|
LDPE
|
5.906 in
150.0 mm
|
||
| R 67,221 - R 75,1963 | Request the lead time here |
Black
|
|
PE
|
|
||
| R 172,5843 - R 193,0347 | Request the lead time here |
Black
|
|
PE
|
|
||
| R 7,54 - R 13,0709 | Request the lead time here |
Black
|
0.079 in
2.0 mm
|
LDPE
|
0.591 in
15.0 mm
|
||
| R 19,2066 - R 25,9419 | Request the lead time here |
Natural
|
0.472 in
12.0 mm
|
LDPE
|
1.969 in
50.0 mm