Menu Search

Cable Wraps - Spiral

In stock

A lightweight and protective wrap which provides a cost-effective hose and cable protection.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Essentra Part Number Price range Availability Colour Minimum Compatible Cable Diameter Material Maximum Compatible Cable Diameter View
R 82,1808 - R 91,9186 14 In stock - Delivery conditions may apply, visit our FAQs
Black
PE
R 253,9945 - R 284,1082 Request the lead time here
Black
PE
R 8,0506 - R 13,8247 Request the lead time here
Natural
4.0 mm
LDPE
20.0 mm
10170229 R 68,8129 - R 83,2637 Request the lead time here
Black
PE
10170267 R 133,0155 - R 148,8157 10 In stock - Delivery conditions may apply, visit our FAQs
Black
PE
R 7,3922 - R 12,8146 Request the lead time here
Natural
2.0 mm
LDPE
15.0 mm
R 16,1313 - R 21,7849 Request the lead time here
Natural
7.0 mm
LDPE
40.0 mm
R 18,83 - R 25,4333 Request the lead time here
Natural
12.0 mm
LDPE
50.0 mm
R 27,4384 - R 37,0418 Request the lead time here
Natural
15.0 mm
LDPE
80.0 mm
R 82,4961 - R 82,4961 Request the lead time here
Natural
25.0 mm
LDPE
150.0 mm
R 22,8039 - R 31,0868 Request the lead time here
Natural
13.0 mm
LDPE
70.0 mm
R 43,7411 - R 59,6257 Request the lead time here
Natural
20.0 mm
LDPE
120.0 mm
R 95,457 - R 106,7686 Request the lead time here
Black
PE
R 305,8298 - R 342,1058 Request the lead time here
Black
PE
R 8,0506 - R 13,8247 Request the lead time here
Black
4.0 mm
LDPE
20.0 mm
R 18,83 - R 25,4333 Request the lead time here
Black
12.0 mm
LDPE
50.0 mm
R 65,9029 - R 73,7219 1 In stock - Delivery conditions may apply, visit our FAQs
Black
PE
R 169,2002 - R 189,2497 Request the lead time here
Black
PE
R 7,3922 - R 12,8146 Request the lead time here
Black
2.0 mm
LDPE
15.0 mm
R 16,1313 - R 21,7849 Request the lead time here
Black
7.0 mm
LDPE
40.0 mm
  • of 2
Spiral Wrap 8.0 mm 24.0 mm PE Black

10170243

Price Range
R 91,9186 - R 82,1808

Stock Levels
14 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Priced Per
    Reel
  • Length Per Reel
    10.0 m
  • Outside Diameter
    8.0 mm
Spiral Wrap 19.0 mm 65.0 mm PE Black

10170281

Price Range
R 284,1082 - R 253,9945

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Priced Per
    Reel
  • Length Per Reel
    10.0 m
  • Outside Diameter
    19.0 mm
Spiral Wrap 4.0 mm 20.0 mm LDPE Natural

10158661

Price Range
R 13,8247 - R 8,0506

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    4.0 - 20.0 mm
  • Outside Diameter
    5.0 mm
  • Pitch Length
    25.0 m
Spiral Wrap 3.0 mm 10.0 mm PE Black

10170229

Price Range
R 83,2637 - R 68,8129

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Priced Per
    Reel
  • Length Per Reel
    10.0 m
  • Outside Diameter
    3.0 mm
Spiral Wrap 12.0 mm 40.0 mm PE Black

10170267

Price Range
R 148,8157 - R 133,0155

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Priced Per
    Reel
  • Length Per Reel
    10.0 m
  • Outside Diameter
    12.0 mm
Spiral Wrap 2.0 mm 15.0 mm LDPE Natural

10158647

Price Range
R 12,8146 - R 7,3922

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    2.0 - 15.0 mm
  • Outside Diameter
    3.5 mm
  • Pitch Length
    50.0 m
Spiral Wrap 7.0 mm 40.0 mm LDPE Natural

10158685

Price Range
R 21,7849 - R 16,1313

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    7.0 - 40.0 mm
  • Outside Diameter
    8.0 mm
  • Pitch Length
    25.0 m
Spiral Wrap 12.0 mm 50.0 mm LDPE Natural

10158548

Price Range
R 25,4333 - R 18,83

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    12.0 - 50.0 mm
  • Outside Diameter
    10.0 mm
  • Pitch Length
    25.0 m
Spiral Wrap 15.0 mm 80.0 mm LDPE Natural

10158586

Price Range
R 37,0418 - R 27,4384

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    15.0 - 80.0 mm
  • Outside Diameter
    14.0 mm
  • Pitch Length
    20.0 m
Spiral Wrap 25.0 mm 150.0 mm LDPE Natural

10158623

Price Range
R 82,4961 - R 82,4961

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    25.0 - 150.0 mm
  • Outside Diameter
    25.0 mm
  • Pitch Length
    20.0 m
Spiral Wrap 13.0 mm 70.0 mm LDPE Natural

10158562

Price Range
R 31,0868 - R 22,8039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    13.0 - 70.0 mm
  • Outside Diameter
    12.0 mm
  • Pitch Length
    25.0 m
Spiral Wrap 20.0 mm 120.0 mm LDPE Natural

10158609

Price Range
R 59,6257 - R 43,7411

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    20.0 - 120.0 mm
  • Outside Diameter
    20.0 mm
  • Pitch Length
    25.0 m
Spiral Wrap 10.0 mm 32.0 mm PE Black

10170250

Price Range
R 106,7686 - R 95,457

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Priced Per
    Reel
  • Length Per Reel
    10.0 m
  • Outside Diameter
    10.0 mm
Spiral Wrap 20.0 mm 30.0 mm PE Black

10170298

Price Range
R 342,1058 - R 305,8298

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Priced Per
    Reel
  • Length Per Reel
    10.0 m
  • Outside Diameter
    24.0 mm
Spiral Wrap 4.0 mm 20.0 mm LDPE Black

10158678

Price Range
R 13,8247 - R 8,0506

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    4.0 - 20.0 mm
  • Outside Diameter
    5.0 mm
  • Pitch Length
    25.0 m
Spiral Wrap 12.0 mm 50.0 mm LDPE Black

10158555

Price Range
R 25,4333 - R 18,83

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    12.0 - 50.0 mm
  • Outside Diameter
    10.0 mm
  • Pitch Length
    25.0 m
Spiral Wrap 5.0 mm 8.0 mm PE Black

10170236

Price Range
R 73,7219 - R 65,9029

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Priced Per
    Reel
  • Length Per Reel
    10.0 m
  • Outside Diameter
    6.0 mm
Spiral Wrap 15.0 mm 50.0 mm PE Black

10170274

Price Range
R 189,2497 - R 169,2002

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Priced Per
    Reel
  • Length Per Reel
    10.0 m
  • Outside Diameter
    15.0 mm
Spiral Wrap 2.0 mm 15.0 mm LDPE Black

10158654

Price Range
R 12,8146 - R 7,3922

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    2.0 - 15.0 mm
  • Outside Diameter
    3.5 mm
  • Pitch Length
    50.0 m
Spiral Wrap 7.0 mm 40.0 mm LDPE Black

10158692

Price Range
R 21,7849 - R 16,1313

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Compatible Cable Diameter Range
    7.0 - 40.0 mm
  • Outside Diameter
    8.0 mm
  • Pitch Length
    25.0 m