Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Minimum Compatible Cable Diameter | Mounting Thread Length | Material | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 31,582 - R 69,3296 | Request the lead time here |
PG 16
|
Grey
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
PA
|
0.512 in
13.0 mm
|
||
| R 31,2483 - R 68,6188 | Request the lead time here |
M20
|
Grey
|
0.236 in
6.0 mm
|
0.343 in
8.7 mm
|
PA
|
0.472 in
12.0 mm
|
||
| R 29,7686 - R 89,8717 | Request the lead time here |
PG 9
|
Black
|
0.157 in
4.0 mm
|
0.319 in
8.1 mm
|
PA
|
0.315 in
8.0 mm
|
||
| R 29,5365 - R 64,8324 | Request the lead time here |
PG 13
|
Grey
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
PA
|
0.394 in
10.0 mm
|
||
| R 50,833 - R 103,9727 | Request the lead time here |
PG21
|
Black
|
0.512 in
13.0 mm
|
0.425 in
10.8 mm
|
PA
|
0.709 in
18.0 mm
|
||
| R 28,9562 - R 87,4345 | 1631 In stock - Delivery conditions may apply, visit our FAQs |
M16
|
Black
|
0.197 in
5.0 mm
|
0.583 in
14.8 mm
|
PA
|
0.394 in
10.0 mm
|
||
| R 33,7581 - R 101,9707 | Request the lead time here |
PG16
|
Black
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
PA
|
0.551 in
14.0 mm
|
||
| R 25,2424 - R 98,3294 | Request the lead time here |
M12
|
Black
|
0.118 in
3.0 mm
|
0.311 in
7.9 mm
|
PA
|
0.256 in
6.5 mm
|
||
| R 112,2127 - R 158,389 | 10 In stock - Delivery conditions may apply, visit our FAQs |
M32
|
Black
|
0.709 in
18.0 mm
|
0.579 in
14.7 mm
|
PA
|
0.984 in
25.0 mm
|
||
| R 50,7895 - R 86,8397 | Request the lead time here |
M25
|
Grey
|
0.433 in
11.0 mm
|
0.421 in
10.7 mm
|
PA
|
0.63 in
16.0 mm
|
||
| R 28,9417 - R 87,391 | Request the lead time here |
PG11
|
Black
|
0.197 in
5.0 mm
|
0.323 in
8.2 mm
|
PA
|
0.394 in
10.0 mm
|
||
| R 27,4039 - R 60,1466 | Request the lead time here |
M16
|
Grey
|
0.197 in
5.0 mm
|
0.303 in
7.7 mm
|
PA
|
0.394 in
10.0 mm
|
||
| R 23,6031 - R 91,9027 | Request the lead time here |
PG7
|
Black
|
0.138 in
3.5 mm
|
0.315 in
8.0 mm
|
PA
|
0.236 in
6.0 mm
|
||
| R 554,1771 - R 759,8045 | Request the lead time here |
M63
|
Black
|
1.339 in
34.0 mm
|
0.591 in
15.0 mm
|
Nylon
|
1.89 in
48.0 mm
|
||
| R 76,2573 - R 104,5541 | Request the lead time here |
M25
|
Black
|
0.276 in
7.0 mm
|
0.394 in
10.0 mm
|
Nylon
|
0.669 in
17.0 mm
|
||
| R 22,1814 - R 56,2151 | Request the lead time here |
PG 9
|
Grey
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
PA
|
0.276 in
7.0 mm
|
||
| R 48,3088 - R 93,1068 | Request the lead time here |
PG 21
|
Grey
|
0.512 in
13.0 mm
|
0.433 in
11.0 mm
|
PA
|
0.709 in
18.0 mm
|
||
| R 52,1607 - R 59,6142 | Request the lead time here |
PG 36
|
Grey
|
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.024 in
26.0 mm
|
||
| R 10,5336 - R 12,0019 | Request the lead time here |
PG 7
|
Black
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.197 in
5.0 mm
|
||
| R 14,5164 - R 16,5718 | Request the lead time here |
PG 11
|
Grey
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.394 in