Cable Glands provide entry for a cable into an enclosure. With variations in thread size, colour and mounting thread lengths the range supports an array of Cable Glands to suit your application needs. Customers may also be interested in our range of Brass Locknuts and Cable Gland Covers that are available to buy seperately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|
| R 3 721,0024 - R 6 688,4164 | Request the lead time here |
M63
|
1.89 in
48.0 mm
|
||
| R 405,4399 - R 728,7035 | Request the lead time here |
M25
|
0.669 in
17.0 mm
|
||
| R 237,176 - R 426,2972 | Request the lead time here |
M16
|
0.394 in
10.0 mm
|
||
| R 1 201,8827 - R 2 160,769 | Request the lead time here |
M40
|
1.102 in
28.0 mm
|
||
| R 551,3586 - R 764,8865 | Request the lead time here |
M63
|
1.732 in
44.0 mm
|
||
| R 152,4556 - R 169,3709 | Request the lead time here |
1.000 in
|
0.984 in
25.0 mm
|
||
| R 274,0356 - R 274,0356 | Request the lead time here |
M20
|
0.512 in
13.0 mm
|
||
| R 1 687,4144 - R 1 687,4144 | Request the lead time here |
M50
|
1.378 in
35.0 mm
|
||
| R 1 766,2095 - R 1 766,2095 | Request the lead time here |
M20
|
0.512 in
13.0 mm
|
||
| R 4 311,6261 - R 7 439,0824 | Request the lead time here |
M50
|
1.378 in
35.0 mm
|
||
| R 45,1027 - R 69,4357 | Request the lead time here |
PG 9
|
0.236 in
6.0 mm
|
||
| R 70,8674 - R 98,4128 | Request the lead time here |
PG 13.5
|
0.354 in
9.0 mm
|
||
| R 31,1178 - R 47,9489 | Request the lead time here |
PG 7
|
0.256 in
6.5 mm
|
||
| R 103,697 - R 143,7921 | Request the lead time here |
PG 21
|
0.63 in
16.0 mm
|
||
| R 318,5624 - R 464,7273 | Request the lead time here |
PG 36
|
1.024 in
26.0 mm
|
||
| R 35,3103 - R 43,1376 | Request the lead time here |
M12
|
0.256 in
6.5 mm
|
||
| R 65,9218 - R 73,2466 | Request the lead time here |
M12
|
0.256 in
6.5 mm
|
||
| R 2 044,6569 - R 2 044,6569 | 5 In stock - Delivery conditions may apply, visit our FAQs |
M25
|
0.669 in
17.0 mm
|
||
| R 5 182,2121 - R 7 105,145 | Request the lead time here |
M63
|
1.89 in
48.0 mm
|
||
| R 3 391,5429 - R 5 121,7603 | Request the lead time here |
M40
|
1.102 in
28.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue