Menu Search

Cable Glands - Straight/Brass

In stock

Cable Glands provide entry for a cable into an enclosure. With variations in thread size, colour and mounting thread lengths the range supports an array of Cable Glands to suit your application needs. Customers may also be interested in our range of Brass Locknuts and Cable Gland Covers that are available to buy seperately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
96 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Maximum Compatible Cable Diameter View
R 45,1027 - R 69,4357 Request the lead time here
PG 9
6.0 mm
R 157,1124 - R 242,2049 Request the lead time here
M32
25.0 mm
R 217,9477 - R 391,3824 Request the lead time here
M12
7.0 mm
R 1 766,2095 - R 1 766,2095 Request the lead time here
M20
13.0 mm
R 34,2223 - R 52,7055 Request the lead time here
M12
5.0 mm
R 60,6688 - R 67,4147 Request the lead time here
M20
9.0 mm
R 387,5149 - R 565,8739 Request the lead time here
M50
31.0 mm
R 59,1166 - R 90,7585 Request the lead time here
PG 13.5
12.0 mm
R 48,3958 - R 67,2487 Request the lead time here
PG 9
8.0 mm
R 405,4399 - R 728,7035 Request the lead time here
M25
17.0 mm
R 3 721,0024 - R 6 688,4164 Request the lead time here
M63
48.0 mm
R 274,0356 - R 274,0356 Request the lead time here
M20
13.0 mm
R 1 687,4144 - R 1 687,4144 Request the lead time here
M50
35.0 mm
R 91,7867 - R 141,6051 Request the lead time here
M25
16.0 mm
R 79,4991 - R 109,8943 Request the lead time here
1/2 in
9.0 mm
R 551,3586 - R 764,8865 Request the lead time here
M63
44.0 mm
R 152,4556 - R 169,3709 Request the lead time here
1.000 in
25.0 mm
R 70,8674 - R 98,4128 Request the lead time here
PG 13.5
9.0 mm
R 103,697 - R 143,7921 Request the lead time here
PG 21
16.0 mm
R 318,5624 - R 464,7273 Request the lead time here
PG 36
26.0 mm
  • of 5
Cable Gland PG9 2.0 mm 6.0 mm Brass Natural

10267400

Price Range
R 69,4357 - R 45,1027

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    2.0 - 6.0 mm
  • Mounting Thread Length
    6.0 mm
Cable Gland M32 18.0 mm 25.0 mm Brass Natural

10267615

Price Range
R 242,2049 - R 157,1124

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    18.0 - 25.0 mm
  • Mounting Thread Length
    10.0 mm
Cable Gland ATEX M12 4.0 mm 7.0 mm Brass Natural

10278253

Price Range
R 391,3824 - R 217,9477

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Mounting Thread Length
    5.0 mm
Cable Gland M20 6.0 mm 13.0 mm Stainless Steel A2

10304280

Price Range
R 1 766,2095 - R 1 766,2095

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    6.0 - 13.0 mm
  • Mounting Thread Length
    6.0 mm
Cable Gland M12 2.0 mm 5.0 mm Brass Natural

10267547

Price Range
R 52,7055 - R 34,2223

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    2.0 - 5.0 mm
  • Mounting Thread Length
    5.0 mm
Cable Gland M20 5.0 mm 9.0 mm Brass Natural

10267585

Price Range
R 67,4147 - R 60,6688

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    5.0 - 9.0 mm
  • Mounting Thread Length
    6.5 mm
Cable Gland M50 25.0 mm 31.0 mm Brass Natural

10267660

Price Range
R 565,8739 - R 387,5149

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    25.0 - 31.0 mm
  • Mounting Thread Length
    9.0 mm
Cable Gland PG 13.5 6.0 mm 12.0 mm Brass Natural

10267424

Price Range
R 90,7585 - R 59,1166

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Mounting Thread Length
    6.5 mm
Cable Gland PG9 4.0 mm 8.0 mm Brass Natural

10267394

Price Range
R 67,2487 - R 48,3958

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    6.0 mm
Cable Gland ATEX M25 10.0 mm 17.0 mm Brass Natural

10278284

Price Range
R 728,7035 - R 405,4399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Mounting Thread Length
    7.0 mm
Cable Gland ATEX M63 32.0 mm 48.0 mm Brass Natural

10278321

Price Range
R 6 688,4164 - R 3 721,0024

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Mounting Thread Length
    10.0 mm
Cable Gland ATEX M20 6.0 mm 13.0 mm Brass Natural

10278277

Price Range
R 274,0356 - R 274,0356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Mounting Thread Length
    6.0 mm
Cable Gland ATEX M50 21.0 mm 35.0 mm Brass Natural

10278314

Price Range
R 1 687,4144 - R 1 687,4144

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Mounting Thread Length
    9.0 mm
Cable Gland M25 9.0 mm 16.0 mm Brass Natural

10267608

Price Range
R 141,6051 - R 91,7867

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Thread Size
    M25
Cable Gland 1/2" NPT 5.0 mm 9.0 mm Brass Natural

10267721

Price Range
R 109,8943 - R 79,4991

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    5.0 - 9.0 mm
  • Mounting Thread Length
    13.0 mm
Cable Gland M63 37.0 mm 44.0 mm Brass Natural

10267677

Price Range
R 764,8865 - R 551,3586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    37.0 - 44.0 mm
  • Mounting Thread Length
    10.0 mm
Cable Gland 1" NPT 18.0 mm 25.0 mm Brass Natural

10267752

Price Range
R 169,3709 - R 152,4556

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    18.0 - 25.0 mm
  • Mounting Thread Length
    19.0 mm
Cable Gland PG 13.5 5.0 mm 9.0 mm Brass Natural

10267431

Price Range
R 98,4128 - R 70,8674

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    5.0 - 9.0 mm
  • Mounting Thread Length
    6.5 mm
Cable Gland PG21 9.0 mm 16.0 mm Brass Natural

10267479

Price Range
R 143,7921 - R 103,697

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    9.0 - 16.0 mm
  • Mounting Thread Length
    7.0 mm
Cable Gland PG36 20.0 mm 26.0 mm Brass Natural

10267509

Price Range
R 464,7273 - R 318,5624

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    20.0 - 26.0 mm
  • Mounting Thread Length
    8.0 mm