Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.
It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|
| R 27,5566 - R 31,4832 | Request the lead time here |
PG 7
|
0.256 in
6.5 mm
|
||
| R 42,9342 - R 49,0829 | Request the lead time here |
M25
|
0.709 in
18.0 mm
|
||
| R 42,9341 - R 49,0829 | Request the lead time here |
M25
|
0.709 in
18.0 mm
|
||
| R 47,7627 - R 54,5541 | Request the lead time here |
PG 13.5
|
0.472 in
12.0 mm
|
||
| R 33,7845 - R 43,4744 | 25 In stock - Delivery conditions may apply, visit our FAQs |
PG 9
|
0.315 in
8.0 mm
|
||
| 10264874 | R 95,5255 - R 109,124 | Request the lead time here |
PG 21
|
0.709 in
18.0 mm
|
|
| R 28,756 - R 32,8589 | Request the lead time here |
M20
|
0.472 in
12.0 mm
|
||
| R 28,756 - R 32,8589 | Request the lead time here |
M20
|
0.472 in
12.0 mm
|
||
| R 27,5566 - R 31,4832 | Request the lead time here |
PG 7
|
0.256 in
6.5 mm
|
||
| 10264782 | R 41,1503 - R 46,9798 | Request the lead time here |
PG 11
|
0.394 in
10.0 mm
|
|
| R 58,0195 - R 66,3188 | Request the lead time here |
PG 16
|
0.551 in
14.0 mm
|
||
| R 33,7845 - R 43,4744 | 15 In stock - Delivery conditions may apply, visit our FAQs |
PG 9
|
0.315 in
8.0 mm
|
||
| R 95,5255 - R 109,124 | Request the lead time here |
PG 21
|
0.709 in
18.0 mm
|
||
| R 47,7627 - R 61,3822 | Request the lead time here |
PG 13.5
|
0.472 in
12.0 mm
|
||
| 10264898 | R 20,3599 - R 23,2289 | Request the lead time here |
M16
|
0.315 in
8.0 mm
|
|
| R 21,6977 - R 24,7944 | Request the lead time here |
M12
|
0.256 in
6.5 mm
|
||
| R 24,0505 - R 52,8788 | Request the lead time here |
3/8 in
|
0.315 in
8.0 mm
|
||
| R 58,0195 - R 66,3188 | Request the lead time here |
PG 16
|
0.551 in
14.0 mm
|
||
| R 41,1503 - R 46,9798 | 25 In stock - Delivery conditions may apply, visit our FAQs |
PG 11
|
0.394 in
10.0 mm
|
||
| R 21,6977 - R 24,7944 | 40 In stock - Delivery conditions may apply, visit our FAQs |
M12
|
0.256 in
6.5 mm