Menu Search

Cable Gland Washers

In stock

These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.

Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Outside Diameter View
R 0,8759 - R 1,0014 Request the lead time here
1/2" NPT
24.0 mm
R 0,7296 - R 0,8356 Request the lead time here
M16 x 1.5
R 2,1106 - R 2,4184 Request the lead time here
M50 x 1.5
R 1,437 - R 1,6485 Request the lead time here
1" NPT
38.0 mm
R 2,7287 - R 3,1315 Request the lead time here
M63 x 1.5
R 1,6885 - R 1,9068 Request the lead time here
M40 x 1.5
46.0 mm
R 0,7419 - R 0,7776 Request the lead time here
PG 9
R 1,0221 - R 1,1689 Request the lead time here
PG 21
32.5 mm
R 0,8759 - R 1,0014 Request the lead time here
PG 13.5
22.0 mm
R 0,5929 - R 0,6215 Request the lead time here
PG 7
R 1,8845 - R 2,1703 Request the lead time here
PG 36
51.0 mm
R 0,9935 - R 1,1379 Request the lead time here
PG 11
24.0 mm
R 0,8427 - R 0,9611 Request the lead time here
1/2" NPT
27.0 mm
R 2,8192 - R 3,2245 Request the lead time here
M63 x 1.5
71.0 mm
R 1,5679 - R 1,7828 Request the lead time here
M32 x 1.5
42.0 mm
R 0,8759 - R 1,0014 Request the lead time here
PG 16
R 1,0221 - R 1,1689 Request the lead time here
M25 x 1.5 mm
29.0 mm
R 2,1106 - R 2,4184 Request the lead time here
PG 42
60.0 mm
R 0,8759 - R 1,0014 Request the lead time here
M20 x 1.5 mm
R 2,2161 - R 2,5424 Request the lead time here
PG 36
51.0 mm
  • of 3
Seal for Cable Gland 1/2" NPT Neoprene Black

10381359

Price Range
R 1,0014 - R 0,8759

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    4.5 mm
  • Full Material
    Neoprene
  • Thread Size
    1/2" NPT
  • Outside Diameter
    24.0 mm
Seal for Cable Gland M16 x 1.5 Neoprene Black

10381281

Price Range
R 0,8356 - R 0,7296

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.0 mm
  • Full Material
    Neoprene
  • Thread Size
    M16 x 1.5
  • Commodity Code
    4016930090
Seal for Cable Gland M50 x 1.5 Neoprene Black

10381335

Price Range
R 2,4184 - R 2,1106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M50 x 1.5
  • Commodity Code
    3926909790
Seal for Cable Gland 1" NPT Neoprene Black

10629185

Price Range
R 1,6485 - R 1,437

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    4.0 mm
  • Full Material
    Neoprene
  • Thread Size
    1" NPT
  • Outside Diameter
    38.0 mm
Seal for Cable Gland M63 x 1.5 Neoprene Black

10381342

Price Range
R 3,1315 - R 2,7287

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M63 x 1.5
  • Commodity Code
    3926909790
Seal for Cable Gland M40 x 1.5 Neoprene Black

10381328

Price Range
R 1,9068 - R 1,6885

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    4.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M40 x 1.5
  • Outside Diameter
    46.0 mm
Cable Gland Washer PG9 Neoprene Black

10381182

Price Range
R 0,7776 - R 0,7419

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.3 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 9
  • Commodity Code
    3926909790
Seal for Cable Gland PG21 Neoprene Black

10381229

Price Range
R 1,1689 - R 1,0221

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    3.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 21
  • Outside Diameter
    32.5 mm
Seal for Cable Gland PG 13.5 Neoprene Black

10381205

Price Range
R 1,0014 - R 0,8759

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    3.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 13.5
  • Outside Diameter
    22.0 mm
Cable Gland Washer PG7 Neoprene Black

10381175

Price Range
R 0,6215 - R 0,5929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.3 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 7
  • Commodity Code
    3926909790
Seal for Cable Gland PG36 Neoprene Black

10381243

Price Range
R 2,1703 - R 1,8845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    5.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 36
  • Outside Diameter
    51.0 mm
Seal for Cable Gland PG 11 Neoprene Black

10380970

Price Range
R 1,1379 - R 0,9935

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.9 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 11
  • Outside Diameter
    24.0 mm
Seal for Cable Gland 1/2" NPT Neoprene Black

10381144

Price Range
R 0,9611 - R 0,8427

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    1/2" NPT
  • Outside Diameter
    27.0 mm
Seal for Cable Gland M63 x 1.5 Neoprene Black

10381120

Price Range
R 3,2245 - R 2,8192

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.1 mm
  • Full Material
    Neoprene
  • Thread Size
    M63 x 1.5
  • Outside Diameter
    71.0 mm
Seal for Cable Gland M32 x 1.5 Neoprene Black

10381090

Price Range
R 1,7828 - R 1,5679

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.8 mm
  • Full Material
    Neoprene
  • Thread Size
    M32 x 1.5
  • Outside Diameter
    42.0 mm
Seal for Cable Gland PG16 Neoprene Black

10381212

Price Range
R 1,0014 - R 0,8759

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 16
  • Commodity Code
    3926909790
Seal for Cable Gland M25 x 1.5 mm Neoprene Black

10381304

Price Range
R 1,1689 - R 1,0221

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    M25 x 1.5 mm
  • Outside Diameter
    29.0 mm
Seal for Cable Gland PG42 Neoprene Black

10381250

Price Range
R 2,4184 - R 2,1106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    5.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 42
  • Outside Diameter
    60.0 mm
Seal for Cable Gland M20 x 1.5 mm Neoprene Black

10381298

Price Range
R 1,0014 - R 0,8759

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M20 x 1.5 mm
  • Commodity Code
    4016930090
Seal for Cable Gland PG36 Neoprene Black

10381021

Price Range
R 2,5424 - R 2,2161

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.4 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 36
  • Outside Diameter
    51.0 mm