Menu Search

Cable Gland Locknuts - Nylon

In stock

Nylon Locknuts that are suitable for use with our range of Nylon Cable Glands that can be purchased separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size View
R 13,9905 - R 19,1923 Request the lead time here
M32 x 1.5
R 5,8796 - R 8,0614 Request the lead time here
M16 x 1.5
R 10,8689 - R 10,8689 Request the lead time here
M32 x 1.5
R 2,5177 - R 2,899 100 In stock - Delivery conditions may apply, visit our FAQs
PG 9
R 5,156 - R 5,891 Request the lead time here
PG 21
R 21,0612 - R 24,0447 Request the lead time here
PG 48
R 4,9449 - R 5,6585 100 In stock - Delivery conditions may apply, visit our FAQs
M25
R 16,1916 - R 18,4947 Request the lead time here
M63
R 10,8689 - R 10,8689 Request the lead time here
M32 x 1.5
R 2,9699 - R 3,4106 Request the lead time here
PG 11
R 2,1709 - R 2,4804 Request the lead time here
PG 7
R 5,2133 - R 5,4786 Request the lead time here
M32 x 1.5
R 2,8946 - R 3,2865 Request the lead time here
M20
R 2,3367 - R 2,6509 6650 In stock - Delivery conditions may apply, visit our FAQs
M16
R 12,4829 - R 14,2315 Request the lead time here
M50
R 2,1106 - R 2,992 Request the lead time here
PG7
R 2,7287 - R 3,8756 Request the lead time here
PG16
R 2,9699 - R 3,4106 Request the lead time here
PG 11
R 3,9681 - R 7,2677 Request the lead time here
PG16
R 13,9905 - R 19,1923 Request the lead time here
M32
  • of 5
Locknut for PE M32 x 1.5 PA Grey

10301548

Price Range
R 19,1923 - R 13,9905

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    M32 x 1.5
  • Commodity Code
    3926909790
  • Thickness
    6.0 mm
  • Full Material
    Polyamide
Locknut for PE M16 x 1.5 PA Grey

10301357

Price Range
R 8,0614 - R 5,8796

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    M16 x 1.5
  • Commodity Code
    3917400099
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Locknut for PE M32 x 1.5 27.0 mm PA Red

10380925

Price Range
R 10,8689 - R 10,8689

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Thread Size
    M32 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG9 22.0 mm PA Grey

10265567

Price Range
R 2,899 - R 2,5177

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Grey
  • Thread Size
    PG 9
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG21 36.0 mm PA Grey

10265604

Price Range
R 5,891 - R 5,156

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    PG 21
  • Commodity Code
    3926909790
  • Thickness
    7.0 mm
  • Full Material
    Polyamide
Locknut for PE PG48 70.0 mm PA Grey

10265642

Price Range
R 24,0447 - R 21,0612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    PG 48
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M25 x 1.5 33.0 mm PA Grey

10265680

Price Range
R 5,6585 - R 4,9449

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Grey
  • Thread Size
    M25
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M63 x 1.5 75.0 mm PA Grey

10265727

Price Range
R 18,4947 - R 16,1916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    M63
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M32 x 1.5 27.0 mm PA White

10380932

Price Range
R 10,8689 - R 10,8689

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Thread Size
    M32 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG 11 24.0 mm PA Grey

10265574

Price Range
R 3,4106 - R 2,9699

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    PG 11
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG7 19.0 mm PA Grey

10265550

Price Range
R 2,4804 - R 2,1709

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    PG 7
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M32 x 1.5 33.0 mm PA White

10380949

Price Range
R 5,4786 - R 5,2133

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Thread Size
    M32 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M20 x 1.5 27.0 mm PA Grey

10265673

Price Range
R 3,2865 - R 2,8946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    M20
  • Commodity Code
    3926909790
  • Thickness
    5.5 mm
  • Full Material
    Polyamide
Locknut for PE M16 x 1.5 22.0 mm PA Grey

10265666

Price Range
R 2,6509 - R 2,3367

Stock Levels
6650 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Grey
  • Thread Size
    M16
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M50 x 1.5 65.0 mm PA Grey

10265710

Price Range
R 14,2315 - R 12,4829

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    M50
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG7 19.0 mm PA Grey

10152638

Price Range
R 2,992 - R 2,1106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG7
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG16 30.0 mm PA Grey

10152553

Price Range
R 3,8756 - R 2,7287

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG16
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG 11 24.0 mm PA Black

10265352

Price Range
R 3,4106 - R 2,9699

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    PG 11
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG16 30.0 mm PA Grey

10337660

Price Range
R 7,2677 - R 3,9681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    PG16
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M32 x 1.5 PA Black

10301555

Price Range
R 19,1923 - R 13,9905

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M32
  • Commodity Code
    3926909790
  • Thickness
    6.0 mm
  • Full Material
    Polyamide