Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application.
Series Code :SR1732
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Overall Length | Inside Height | Overall Width | Mounting Method | View | |
|---|---|---|---|---|---|---|---|---|
| R 99,8103 - R 99,8103 | Request the lead time here |
4.331 in
110.0 mm
|
19.685 in
500.0 mm
|
|
|
Screw Mount
|
||
| R 137,6028 - R 137,6028 | Request the lead time here |
12.598 in
320.0 mm
|
19.685 in
500.0 mm
|
|
|
Screw Mount
|
||
| R 163,7572 - R 163,7572 | Request the lead time here |
28.346 in
720.0 mm
|
19.685 in
500.0 mm
|
|
|
Screw Mount
|
||
| R 273,0394 - R 273,0394 | Request the lead time here |
80.315 in
2040.0 mm
|
19.685 in
500.0 mm
|
|
|
Screw Mount
|
||
| R 118,6433 - R 118,6433 | Request the lead time here |
4.331 in
110.0 mm
|
19.685 in
500.0 mm
|
|
|
Adhesive Mount
|
||
| R 137,4605 - R 137,4605 | Request the lead time here |
7.283 in
185.0 mm
|
19.685 in
500.0 mm
|
|
|
Adhesive Mount
|
||
| R 158,1753 - R 158,1753 | Request the lead time here |
12.598 in
320.0 mm
|
19.685 in
500.0 mm
|
|
|
Adhesive Mount
|
||
| R 1 289,302 - R 1 546,3643 | Request the lead time here |
|
5.906 ft
1.8 m
|
|
0.358 in
9.1 mm
|
Adhesive
|
||
| R 109,2031 - R 109,2031 | Request the lead time here |
7.283 in
185.0 mm
|
19.685 in
500.0 mm
|
|
|
Screw Mount
|
||
| R 148,7509 - R 148,7509 | Request the lead time here |
19.685 in
500.0 mm
|
19.685 in
500.0 mm
|
|
|
Screw Mount
|
||
| R 138,267 - R 138,267 | Request the lead time here |
51.969 in
1320.0 mm
|
19.685 in
500.0 mm
|
|
|
Screw Mount
|
||
| R 186,4169 - R 186,4169 | Request the lead time here |
19.685 in
500.0 mm
|
19.685 in
500.0 mm
|
|
|
Adhesive Mount
|
||
| R 273,0394 - R 273,0394 | Request the lead time here |
51.969 in
1320.0 mm
|
19.685 in
500.0 mm
|
|
|
Adhesive Mount
|
||
| R 2 436,7613 - R 2 922,5514 | Request the lead time here |
|
5.906 ft
1.8 m
|
|
0.299 in
7.6 mm
|
Adhesive
|
||
| R 214,6586 - R 214,6586 | Request the lead time here |
28.346 in
720.0 mm
|
19.685 in
500.0 mm
|
|
|
Adhesive Mount
|
||
| R 350,2374 - R 350,2374 | Request the lead time here |
80.315 in
2040.0 mm
|
19.685 in
500.0 mm
|
|
|
Adhesive Mount
|
||
| 10173626 | R 3 098,3969 - R 3 982,5934 | Request the lead time here |
0.626 in
15.9 mm
|
5.906 ft
1.8 m
|
0.402 in
10.2 mm
|
0.815 in
20.7 mm
|
Adhesive
|
|
| R 6 552,9999 - R 6 982,8647 | Request the lead time here |
1.126 in
28.6 mm
|
5.906 ft
1.8 m
|
0.819 in
20.8 mm
|
1.508 in
38.3 mm
|
Adhesive
|
||
| R 7 736,9476 - R 7 736,9476 | Request the lead time here |
1.5 in
38.1 mm
|
6.562 ft
2.0 m
|
3 in
76.2 mm
|
|
Screw
|
||
| R 8 853,0898 - R 8 853,0898 | Request the lead time here |
1.5 in
38.1 mm
|
6.562 ft
2.0 m
|
1.5 in
38.1 mm
|
|
Screw
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue