Menu Search

Cable Duct

In production

Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application.

Series Code :SR1732

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Overall Length Inside Height Overall Width Mounting Method View
R 107,0618 - R 107,0618 Request the lead time here
13.6 mm
500.0 mm
13.6 mm
16.0 mm
Screw
R 145,8342 - R 145,8342 Request the lead time here
22.4 mm
500.0 mm
22.4 mm
25.0 mm
Screw
R 135,5559 - R 135,5559 Request the lead time here
36.3 mm
500.0 mm
36.3 mm
40.0 mm
Screw
R 97,8532 - R 97,8532 Request the lead time here
10.5 mm
500.0 mm
10.5 mm
12.5 mm
Screw
R 2 388,9816 - R 2 865,2464 Request the lead time here
1.8 m
7.6 mm
Adhesive
R 1 264,0216 - R 1 516,0434 Request the lead time here
1.8 m
9.1 mm
Adhesive
R 343,37 - R 343,37 Request the lead time here
45.2 mm
500.0 mm
45.2 mm
50.0 mm
Adhesive
R 267,6857 - R 267,6857 Request the lead time here
36.3 mm
500.0 mm
36.3 mm
40.0 mm
Adhesive
R 155,0738 - R 155,0738 Request the lead time here
17.9 mm
500.0 mm
17.9 mm
20.0 mm
Adhesive
R 210,4496 - R 210,4496 Request the lead time here
26.8 mm
500.0 mm
26.8 mm
30.0 mm
Adhesive
R 134,7652 - R 134,7652 Request the lead time here
13.6 mm
500.0 mm
13.6 mm
16.0 mm
Adhesive
R 116,317 - R 116,317 Request the lead time here
10.5 mm
500.0 mm
10.5 mm
12.5 mm
Adhesive
R 182,7617 - R 182,7617 Request the lead time here
22.4 mm
500.0 mm
22.4 mm
25.0 mm
Adhesive
R 134,9048 - R 134,9048 Request the lead time here
17.9 mm
500.0 mm
17.9 mm
20.0 mm
Screw
R 160,5463 - R 160,5463 Request the lead time here
26.8 mm
500.0 mm
26.8 mm
30.0 mm
Screw
R 267,6857 - R 267,6857 Request the lead time here
45.2 mm
500.0 mm
45.2 mm
50.0 mm
Screw
R 6 255,8466 - R 6 255,8466 Request the lead time here
38.1 mm
2.0 m
50.8 mm
Screw
R 4 887,4519 - R 5 376,1971 Request the lead time here
101.6 mm
2.0 m
50.8 mm
Screw
R 7 585,2427 - R 7 585,2427 Request the lead time here
38.1 mm
2.0 m
76.2 mm
Screw
R 8 579,3557 - R 8 579,3557 Request the lead time here
25.4 mm
2.0 m
38.1 mm
Screw
  • of 2
Cable Duct 500.0 mm UL94 V-2 PP Grey

10169001

Price Range
R 107,0618 - R 107,0618

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Mounting Method
    Screw
  • Inside Height
    13.6 mm
  • Inside Width
    13.6 mm
Cable Duct 500.0 mm UL94 V-2 PP Grey

10169049

Price Range
R 145,8342 - R 145,8342

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Mounting Method
    Screw
  • Inside Height
    22.4 mm
  • Inside Width
    22.4 mm
Cable Duct 500.0 mm UL94 V-2 PP Grey

10169087

Price Range
R 135,5559 - R 135,5559

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Mounting Method
    Screw
  • Inside Height
    36.3 mm
  • Inside Width
    36.3 mm
Cable Duct 500.0 mm UL94 V-2 PP Grey

10168981

Price Range
R 97,8532 - R 97,8532

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Mounting Method
    Screw
  • Inside Height
    10.5 mm
  • Inside Width
    10.5 mm
Cable Duct 0.250 in 6.0 ft UL94 V-0 PVC Tan

10170342

Price Range
R 2 865,2464 - R 2 388,9816

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Adhesive
  • Colour
    Tan
  • Full Material
    Polyvinyl Chloride
  • Mounting Method
    Adhesive
  • Overall Length
    1.8 m
Cable Duct 0.290 in 6.0 ft UL94 V-0 PVC Tan

10170359

Price Range
R 1 516,0434 - R 1 264,0216

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Adhesive
  • Colour
    Tan
  • Full Material
    Polyvinyl Chloride
  • Mounting Method
    Adhesive
  • Overall Length
    1.8 m
Cable Duct 500.0 mm UL94 V-2 PP Grey

10169117

Price Range
R 343,37 - R 343,37

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Adhesive
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Mounting Method
    Adhesive
  • Inside Height
    45.2 mm
Cable Duct 500.0 mm UL94 V-2 PP Grey

10169094

Price Range
R 267,6857 - R 267,6857

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Adhesive
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Mounting Method
    Adhesive
  • Inside Height
    36.3 mm
Cable Duct 500.0 mm UL94 V-2 PP Grey

10169032

Price Range
R 155,0738 - R 155,0738

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Adhesive
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Mounting Method
    Adhesive
  • Inside Height
    17.9 mm
Cable Duct 500.0 mm UL94 V-2 PP Grey

10169070

Price Range
R 210,4496 - R 210,4496

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Adhesive
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Mounting Method
    Adhesive
  • Inside Height
    26.8 mm
Cable Duct 500.0 mm UL94 V-2 PP Grey

10169018

Price Range
R 134,7652 - R 134,7652

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Adhesive
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Mounting Method
    Adhesive
  • Inside Height
    13.6 mm
Cable Duct 500.0 mm UL94 V-2 PP Grey

10168998

Price Range
R 116,317 - R 116,317

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Adhesive
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Mounting Method
    Adhesive
  • Inside Height
    10.5 mm
Cable Duct 500.0 mm UL94 V-2 PP Grey

10169056

Price Range
R 182,7617 - R 182,7617

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Adhesive
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Mounting Method
    Adhesive
  • Inside Height
    22.4 mm
Cable Duct 500.0 mm UL94 V-2 PP Grey

10169025

Price Range
R 134,9048 - R 134,9048

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Mounting Method
    Screw
  • Inside Height
    17.9 mm
  • Inside Width
    17.9 mm
Cable Duct 500.0 mm UL94 V-2 PP Grey

10169063

Price Range
R 160,5463 - R 160,5463

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Mounting Method
    Screw
  • Inside Height
    26.8 mm
  • Inside Width
    26.8 mm
Cable Duct 500.0 mm UL94 V-2 PP Grey

10169100

Price Range
R 267,6857 - R 267,6857

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Mounting Method
    Screw
  • Inside Height
    45.2 mm
  • Inside Width
    45.2 mm
Cable Duct Screw 2 m PVC Grey

10174296

Price Range
R 6 255,8466 - R 6 255,8466

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Polyvinyl Chloride
  • Mounting Method
    Screw
  • Inside Height
    50.8 mm
  • Inside Width
    38.1 mm
Cable Duct Screw 2 m PVC Grey

10174319

Price Range
R 5 376,1971 - R 4 887,4519

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Polyvinyl Chloride
  • Mounting Method
    Screw
  • Inside Height
    50.8 mm
  • Inside Width
    101.6 mm
Cable Duct Screw 2 m PVC Grey

10174326

Price Range
R 7 585,2427 - R 7 585,2427

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Polyvinyl Chloride
  • Mounting Method
    Screw
  • Inside Height
    76.2 mm
  • Inside Width
    38.1 mm
Cable Duct Screw 2 m PVC Grey

10174272

Price Range
R 8 579,3557 - R 8 579,3557

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Polyvinyl Chloride
  • Mounting Method
    Screw
  • Inside Height
    38.1 mm
  • Inside Width
    25.4 mm