Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application.
Series Code :SR1732
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Overall Length | Inside Height | Overall Width | Mounting Method | View | |
|---|---|---|---|---|---|---|---|---|
| R 134,7652 - R 134,7652 | Request the lead time here |
0.535 in
13.6 mm
|
19.685 in
500.0 mm
|
0.535 in
13.6 mm
|
0.63 in
16.0 mm
|
Adhesive
|
||
| R 97,8532 - R 97,8532 | Request the lead time here |
0.413 in
10.5 mm
|
19.685 in
500.0 mm
|
0.413 in
10.5 mm
|
0.492 in
12.5 mm
|
Screw
|
||
| R 134,9048 - R 134,9048 | Request the lead time here |
0.705 in
17.9 mm
|
19.685 in
500.0 mm
|
0.705 in
17.9 mm
|
0.787 in
20.0 mm
|
Screw
|
||
| R 107,0618 - R 107,0618 | Request the lead time here |
0.535 in
13.6 mm
|
19.685 in
500.0 mm
|
0.535 in
13.6 mm
|
0.63 in
16.0 mm
|
Screw
|
||
| R 116,317 - R 116,317 | Request the lead time here |
0.413 in
10.5 mm
|
19.685 in
500.0 mm
|
0.413 in
10.5 mm
|
0.492 in
12.5 mm
|
Adhesive
|
||
| R 155,0738 - R 155,0738 | Request the lead time here |
0.705 in
17.9 mm
|
19.685 in
500.0 mm
|
0.705 in
17.9 mm
|
0.787 in
20.0 mm
|
Adhesive
|
||
| R 160,5463 - R 160,5463 | Request the lead time here |
1.055 in
26.8 mm
|
19.685 in
500.0 mm
|
1.055 in
26.8 mm
|
1.181 in
30.0 mm
|
Screw
|
||
| R 267,6857 - R 267,6857 | Request the lead time here |
1.78 in
45.2 mm
|
19.685 in
500.0 mm
|
1.78 in
45.2 mm
|
1.969 in
50.0 mm
|
Screw
|
||
| R 145,8342 - R 145,8342 | Request the lead time here |
0.882 in
22.4 mm
|
19.685 in
500.0 mm
|
0.882 in
22.4 mm
|
0.984 in
25.0 mm
|
Screw
|
||
| R 135,5559 - R 135,5559 | Request the lead time here |
1.429 in
36.3 mm
|
19.685 in
500.0 mm
|
1.429 in
36.3 mm
|
1.575 in
40.0 mm
|
Screw
|
||
| R 2 388,9816 - R 2 865,2464 | Request the lead time here |
|
5.906 ft
1.8 m
|
|
0.299 in
7.6 mm
|
Adhesive
|
||
| R 182,7617 - R 182,7617 | Request the lead time here |
0.882 in
22.4 mm
|
19.685 in
500.0 mm
|
0.882 in
22.4 mm
|
0.984 in
25.0 mm
|
Adhesive
|
||
| R 267,6857 - R 267,6857 | Request the lead time here |
1.429 in
36.3 mm
|
19.685 in
500.0 mm
|
1.429 in
36.3 mm
|
1.575 in
40.0 mm
|
Adhesive
|
||
| R 210,4496 - R 210,4496 | Request the lead time here |
1.055 in
26.8 mm
|
19.685 in
500.0 mm
|
1.055 in
26.8 mm
|
1.181 in
30.0 mm
|
Adhesive
|
||
| R 343,37 - R 343,37 | Request the lead time here |
1.78 in
45.2 mm
|
19.685 in
500.0 mm
|
1.78 in
45.2 mm
|
1.969 in
50.0 mm
|
Adhesive
|
||
| R 1 264,0216 - R 1 516,0434 | Request the lead time here |
|
5.906 ft
1.8 m
|
|
0.358 in
9.1 mm
|
Adhesive
|
||
| R 6 424,5097 - R 6 845,9457 | Request the lead time here |
1.126 in
28.6 mm
|
5.906 ft
1.8 m
|
0.819 in
20.8 mm
|
1.508 in
38.3 mm
|
Adhesive
|
||
| 10562192 | Request the lead time here |
0.752 in
19.1 mm
|
5.906 ft
1.8 m
|
0.579 in
14.7 mm
|
0.988 in
25.1 mm
|
Adhesive
|
||
| 10173626 | R 3 037,6439 - R 3 904,5033 | Request the lead time here |
0.626 in
15.9 mm
|
5.906 ft
1.8 m
|
0.402 in
10.2 mm
|
0.815 in
20.7 mm
|
Adhesive
|
|
| R 8 679,4997 - R 8 679,4997 | Request the lead time here |
1.5 in
38.1 mm
|
6.562 ft
2.0 m
|
1.5 in
38.1 mm
|
|
Screw
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue