Menu Search

Cable Conduit

In stock

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.

Series Code :SR1734

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Conduit Form Inside Diameter View
R 28,6445 - R 30,9279 Request the lead time here
Unsplit
8.4 mm
R 30,0767 - R 32,1061 Request the lead time here
Split
12.2 mm
R 4 123,6421 - R 4 309,9167 Request the lead time here
Unsplit
28.1 mm
R 94,2404 - R 98,9694 Request the lead time here
Split
23.2 mm
R 12,6638 - R 21,4247 Request the lead time here
Split
4.8 mm
R 2 274,3507 - R 2 377,0386 Request the lead time here
Unsplit
16.9 mm
R 4 743,5951 - R 4 993,246 Request the lead time here
Unsplit
16.7 mm
R 2 967,6786 - R 3 123,8722 Request the lead time here
Unsplit
16.9 mm
R 6 142,1218 - R 6 142,1218 Request the lead time here
Unsplit
22.8 mm
R 17,2922 - R 29,3466 100 In stock - Delivery conditions may apply, visit our FAQs
Unsplit
12.2 mm
R 7 598,0753 - R 7 598,0753 Request the lead time here
Unsplit
28.1 mm
R 2 839,8592 - R 2 968,1337 Request the lead time here
Unsplit
21.1 mm
R 88,3035 - R 88,3035 Request the lead time here
Unsplit
23.2 mm
R 20,8818 - R 22,3564 Request the lead time here
Unsplit
4.8 mm
R 26,1524 - R 28,0118 Request the lead time here
Split
9.9 mm
10153482 R 46,6905 - R 50,0738 Request the lead time here
Split
16.6 mm
R 4 302,4071 - R 4 528,8751 Request the lead time here
Unsplit
21.1 mm
R 117,5262 - R 117,5262 Request the lead time here
Split
29.0 mm
R 14,3071 - R 24,2462 Request the lead time here
Split
8.4 mm
R 29,7902 - R 31,8116 Request the lead time here
Split
9.9 mm
  • of 3
Conduit Unsplit 11.7 mm 8.4 mm 100.0 m PA Black

10153680

Price Range
R 30,9279 - R 28,6445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Inside Diameter
    8.4 mm
Conduit Split 15.7 mm 12.2 mm 100.0 m LDPE Black

10153468

Price Range
R 32,1061 - R 30,0767

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    12.2 mm
Conduit Unsplit 32.0 mm 28.1 mm 10.0 m Steel Steel

10276716

Price Range
R 4 309,9167 - R 4 123,6421

Stock Levels
Request the lead time here
Attributes
  • Colour
    Steel
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Inside Diameter
    28.1 mm
Conduit Split 28.3 mm 23.2 mm 50.0 m LDPE Black

10153505

Price Range
R 98,9694 - R 94,2404

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    23.2 mm
Conduit Split 7.1 mm 4.8 mm 100.0 m LDPE Black

10153543

Price Range
R 21,4247 - R 12,6638

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    4.8 mm
Conduit Unsplit 20.5 mm 16.9 mm 10.0 m Steel Steel

10276648

Price Range
R 2 377,0386 - R 2 274,3507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Steel
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Inside Diameter
    16.9 mm
Conduit Unsplit 21.2 mm 16.7 mm 25.0 m PA Black

10276853

Price Range
R 4 993,246 - R 4 743,5951

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Priced Per
    Roll
  • Inside Diameter
    16.7 mm
Conduit Unsplit 20.5 mm 16.9 mm 10.0 m Steel Black

10276747

Price Range
R 3 123,8722 - R 2 967,6786

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Inside Diameter
    16.9 mm
Conduit Unsplit 28.5 mm 22.8 mm 25.0 m PA Black

10636176

Price Range
R 6 142,1218 - R 6 142,1218

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Priced Per
    Roll
  • Inside Diameter
    22.8 mm
Conduit Unsplit 15.7 mm 12.2 mm 100.0 m LDPE Black

10153598

Price Range
R 29,3466 - R 17,2922

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Roll
  • Inside Diameter
    12.2 mm
Conduit Unsplit 32.0 mm 28.1 mm 10.0 m Steel Black

10276792

Price Range
R 7 598,0753 - R 7 598,0753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Inside Diameter
    28.1 mm
Conduit Unsplit 25.0 mm 21.1 mm 10.0 m Steel Steel

10276686

Price Range
R 2 968,1337 - R 2 839,8592

Stock Levels
Request the lead time here
Attributes
  • Colour
    Steel
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Inside Diameter
    21.1 mm
Conduit Unsplit 28.3 mm 23.2 mm 50.0 m LDPE Black

10153635

Price Range
R 88,3035 - R 88,3035

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Roll
  • Inside Diameter
    23.2 mm
Conduit Unsplit 7.1 mm 4.8 mm 100.0 m PA Black

10153673

Price Range
R 22,3564 - R 20,8818

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Inside Diameter
    4.8 mm
Conduit Split 13.0 mm 9.9 mm 100.0 m LDPE Black

10153444

Price Range
R 28,0118 - R 26,1524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    9.9 mm
Conduit Split 21.2 mm 16.6 mm 50.0 m LDPE Black

10153482

Price Range
R 50,0738 - R 46,6905

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    16.6 mm
Conduit Unsplit 25.0 mm 21.1 mm 10.0 m Steel Black

10276778

Price Range
R 4 528,8751 - R 4 302,4071

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Inside Diameter
    21.1 mm
Conduit Split 34.5 mm 29.0 mm 50.0 m LDPE Black

10153529

Price Range
R 117,5262 - R 117,5262

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    29.0 mm
Conduit Split 11.7 mm 8.4 mm 100.0 m LDPE Black

10153567

Price Range
R 24,2462 - R 14,3071

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    8.4 mm
Conduit Split 13.0 mm 9.9 mm 100.0 m PA Black

10153437

Price Range
R 31,8116 - R 29,7902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Inside Diameter
    9.9 mm