The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Conduit Form | Inside Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 585,2537 - R 778,9727 | In production |
|
|
||||||||
R 236,8809 - R 500,9511 | In production |
|
|
||||||||
R 433,9031 - R 577,5251 | In production |
|
|
||||||||
R 273,0642 - R 363,4484 | 6 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||||||||
R 115,2038 - R 128,0042 | In production |
|
|
||||||||
494616 | R 98,7879 - R 109,7539 | 280 In stock - Delivery conditions may apply, visit our FAQs |
|
|
|||||||
R 468,5533 - R 566,9495 | 22 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||||||||
R 8 425,6826 - R 8 425,6826 | 3 In stock - Delivery conditions may apply, visit our FAQs |
Unsplit
|
0.583 in
14.8 mm
|
||||||||
R 9 924,6318 - R 9 924,6318 | In production |
Unsplit
|
0.752 in
19.1 mm
|
||||||||
R 27,8413 - R 29,7304 | 3500 In stock - Delivery conditions may apply, visit our FAQs |
Unsplit
|
0.39 in
9.9 mm
|
||||||||
R 41,1703 - R 56,6791 | 200 In stock - Delivery conditions may apply, visit our FAQs |
Unsplit
|
0.654 in
16.6 mm
|
||||||||
R 152,7816 - R 152,7816 | In production |
Unsplit
|
1.142 in
29.0 mm
|
||||||||
R 27,8413 - R 29,7304 | In production |
Split
|
0.39 in
9.9 mm
|
||||||||
R 54,3442 - R 56,9834 | 1950 In stock - Delivery conditions may apply, visit our FAQs |
Split
|
0.654 in
16.6 mm
|
||||||||
R 154,4333 - R 154,4333 | 125 In stock - Delivery conditions may apply, visit our FAQs |
Split
|
1.142 in
29.0 mm
|
||||||||
R 26,1228 - R 26,1228 | 800 In stock - Delivery conditions may apply, visit our FAQs |
Split
|
0.331 in
8.4 mm
|
||||||||
R 4 685,6062 - R 4 897,2186 | In production |
Unsplit
|
0.665 in
16.9 mm
|
||||||||
R 6 785,5137 - R 6 785,5137 | In production |
Unsplit
|
0.665 in
16.9 mm
|
||||||||
R 4 433,2664 - R 4 666,585 | 2 In stock - Delivery conditions may apply, visit our FAQs |
Unsplit
|
0.657 in
16.7 mm
|
||||||||
R 5 740,3007 - R 5 740,3007 | 1 In stock - Delivery conditions may apply, visit our FAQs |
Unsplit
|
0.898 in
22.8 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue