10153475
CT-S17-A-PA-BK
| Quantity | Unit price |
|---|---|
| 50 - 499 | R 62,1917 |
| 500 + | R 59,3113 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Conduit Form | Split |
| Full Material | Polyamide 6 |
| Material | PA |
| Minimum Compatible Tube Diameter | 17.2 mm |
| Minimum Compatible Tube Diameter | 0.677 in |
| Inside Diameter | 16.6 mm |
| Inside Diameter | 0.654 in |
| Outside Diameter | 21.2 mm |
| Outside Diameter | 0.835 in |
| Overall Length | 164.042 ft |
| Overall Length | 50.0 m |
| Commodity Code | 3917320090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue