Menu Search

Contractor Pack M25 PP Black

This conduit pack is made of a 10m polypropylene conduit, 10 fittings and 10 lock nuts. It is supplied as a compact offer to ease storage, use and easy ordering. This particular pack is to cover M25 thread. The conduit is self extinguishing, acid resistant and has operating temperature range of -20 C to 90 C. It is IP66 rated when used with standard fittings.
Item code:

494627

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 1 238,9416
10 - 19 R 1 165,8992
20 + R 1 104,5449
Standard pack: 1

Order in multiple of 1

Total price:

R 1 238,94

1 x R 1 238,9416

Specifications

Imperial
Metric
SKU attributes
Colour Black
Kit Contents 10 Fittings and Lock Nuts
Kit Contents 11 m of Polypropylene Conduit
Commodity Code 3926909790
Standard IP66
Full Material Polypropylene
Thread Size M25

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us