10178201
WHC-1500-19
| Quantity | Unit price |
|---|---|
| 500 - 999 | R 41,0655 |
| 1000 + | R 40,0388 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Method | Screw |
|---|---|
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
| Colour | Natural |
| Compatible Screw Sizes (All) | #10. M5 |
| Base Length | 2.122 in |
| Base Length | 53.9 mm |
| Base Width | 12.7 mm |
| Base Width | 0.5 in |
| Compatible Cable Diameter | 38.1 mm |
| Compatible Cable Diameter | 1.5 in |
| Operating Temperature Range | -40 - 230 °F |
| Operating Temperature Range | -40 - 110 °C |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue