Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10108574
EXWHC2-250-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 3,4533 |
| 5000 - 9999 | R 3,1081 |
| 10000 + | R 2,7972 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Method | Screw |
|---|---|
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
| Colour | Natural |
| Compatible Screw Sizes (All) | #6. M4 |
| Base Length | 21.0 mm |
| Base Length | 0.827 in |
| Base Width | 10.0 mm |
| Base Width | 0.394 in |
| Compatible Cable Diameter | 6.4 mm |
| Compatible Cable Diameter | 0.252 in |
| Operating Temperature Range | -40 - 110 °C |
| Operating Temperature Range | -40 - 230 °F |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue