Menu Search

Cable Clamps - P Style/Screw Mount/Nylon

In stock

These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.

These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0
.

Series Code: SR2059

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
188 results
Product SKUs information
Essentra Part Number Price range Availability Adjustability Colour Hole Diameter Compatible Cable Diameter Range View
R 0,8539 - R 1,0542 Request the lead time here
Fixed
Natural
3.3 mm
7.9 mm
R 0,6646 - R 0,8207 Request the lead time here
Fixed
Natural
3.6 mm
9.5 mm
R 0,5819 - R 0,71 Request the lead time here
Fixed
Black
3.6 mm
3.2 mm
R 0,5838 - R 0,7206 Request the lead time here
Fixed
Natural
5.2 mm
4.7 mm
R 1,6716 - R 2,0638 Request the lead time here
Fixed
Natural
4.2 mm
20.6 mm
R 0,6646 - R 0,8207 Request the lead time here
Fixed
Natural
5.2 mm
9.5 mm
R 1,2717 - R 1,5697 Request the lead time here
Fixed
Natural
4.2 mm
12.7 mm
R 0,84 - R 1,0371 Request the lead time here
Fixed
Black
5.2 mm
3.2 mm
R 0,9551 - R 1,1793 Request the lead time here
Fixed
Natural
4.2 mm
4.7 mm
R 1,0781 - R 1,3311 Request the lead time here
Fixed
Natural
5.2 mm
7.9 mm
R 1,2782 - R 1,578 Request the lead time here
Fixed
Black
5.2 mm
14.3 mm
R 1,46 - R 1,8026 Request the lead time here
Fixed
Natural
4.2 mm
17.4 mm
R 2,467 - R 3,0459 Request the lead time here
Fixed
Natural
5.2 mm
34.9 mm
R 1,6716 - R 2,0638 Request the lead time here
Fixed
Black
5.2 mm
20.6 mm
R 1,0394 - R 1,2577 Request the lead time here
Fixed
Black
5.2 mm
6.4 mm
R 1,2717 - R 1,5697 Request the lead time here
Fixed
Natural
5.2 mm
12.7 mm
R 0,6135 - R 0,7574 Request the lead time here
Fixed
Natural
5.2 mm
7.9 mm
R 0,6524 - R 0,7894 Request the lead time here
Fixed
Black
3.6 mm
12.7 mm
R 0,5838 - R 0,7206 Request the lead time here
Fixed
Black
4.2 mm
4.7 mm
R 0,6135 - R 0,7574 Request the lead time here
Fixed
Natural
4.2 mm
7.9 mm
  • of 10
P Style Cable Clamp Nylon 6/6 Natural

10361368

Price Range
R 1,0542 - R 0,8539

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    7.9 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.140 in Nylon 6/6 Natural

10361467

Price Range
R 0,8207 - R 0,6646

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.140 in Nylon 6/6 Black

10361399

Price Range
R 0,71 - R 0,5819

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    3.2 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.203 in Nylon 6/6 Natural

10361658

Price Range
R 0,7206 - R 0,5838

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    4.7 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.167 in Nylon 6/6 Natural

10361917

Price Range
R 2,0638 - R 1,6716

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    20.6 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.203 in Nylon 6/6 Natural

10361702

Price Range
R 0,8207 - R 0,6646

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.167 in Nylon 6/6 Natural

10361856

Price Range
R 1,5697 - R 1,2717

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.203 in Nylon 6/6 Black

10361955

Price Range
R 1,0371 - R 0,84

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    3.2 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.167 in Nylon 6/6 Natural

10361801

Price Range
R 1,1793 - R 0,9551

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    4.7 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.203 in Nylon 6/6 Natural

10362006

Price Range
R 1,3311 - R 1,0781

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    7.9 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.203 in Nylon 6/6 Black

10362075

Price Range
R 1,578 - R 1,2782

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    14.3 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.167 in Nylon 6/6 Natural

10361894

Price Range
R 1,8026 - R 1,46

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    17.4 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp Nylon 6/6 Natural

10362235

Price Range
R 3,0459 - R 2,467

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    34.9 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.203 in Nylon 6/6 Black

10362150

Price Range
R 2,0638 - R 1,6716

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    20.6 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.203 in Nylon 6/6 Black

10361993

Price Range
R 1,2577 - R 1,0394

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    6.4 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.203 in Nylon 6/6 Natural

10362044

Price Range
R 1,5697 - R 1,2717

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.203 in Nylon 6/6 Natural

10361689

Price Range
R 0,7574 - R 0,6135

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    7.9 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.140 in Nylon 6/6 Black

10361498

Price Range
R 0,7894 - R 0,6524

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.167 in Nylon 6/6 Black

10361535

Price Range
R 0,7206 - R 0,5838

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    4.7 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp 0.167 in Nylon 6/6 Natural

10361573

Price Range
R 0,7574 - R 0,6135

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    7.9 mm
  • Operating Temperature Range
    -40 - 85 °C