10265895
468563
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 3,3681 |
| 1000 - 1999 | R 3,1216 |
| 2000 + | R 2,9678 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | Fixed |
|---|---|
| Colour | Black |
| Fitting Style | Clamp |
| Mounting Method | Screw |
| Base Length | 50.0 mm |
| Base Length | 1.969 in |
| Compatible Cable Diameter Range | 1.445 in |
| Compatible Cable Diameter Range | 36.7 mm |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Overall Width | 0.472 in |
| Overall Width | 12.0 mm |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
| Style | P Clip |
| Full Material | Polyamide |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue