Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cable Clamp with an integrated fir tree mount that can be easily pushed into a mounting hole using a standard 6mm hexagonal socket, which is driven into the mounting head. This feature eliminates the need for a screw or other fasteners.
These self-aligning clamps offer convenient, one-hand installation that is quick and easy. They are also highly economical, as they can be released and reused. An ideal choice for easy, cost-effective wire bundling.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Maximum Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|
| R 4,7666 - R 5,4693 | Request the lead time here |
1.154 in
29.3 mm
|
|
0.394 in
10.0 mm
|
||
| R 1,8299 - R 3,0993 | Request the lead time here |
1.429 in
36.3 mm
|
|
0.394 in
10.0 mm
|
||
| R 3,4962 - R 5,2661 | Request the lead time here |
0.902 in
22.9 mm
|
|
0.374 in
9.5 mm
|
||
| R 3,4962 - R 5,2661 | Request the lead time here |
0.902 in
22.9 mm
|
|
0.374 in
9.5 mm
|
||
| R 5,8837 - R 7,1193 | Request the lead time here |
0.902 in
22.9 mm
|
|
0.374 in
9.5 mm
|
||
| R 3,4962 - R 5,2661 | Request the lead time here |
0.902 in
22.9 mm
|
|
0.374 in
9.5 mm