Menu Search

Cable Chains 18.0 mm (H) 37.0 mm (W) Black

Protects wires that are in motion from abrasion, scratching, wear and entanglement.
Essentra Part Number:

10371381

Manufacturer Part Number:

34000824

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 538,9498
Standard pack: 1

Order in multiple of 1

Total price:

R 538,95

1 x R 538,9498

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA6
Colour Black
Inside Width 37.0 mm
Inside Height 18.0 mm
Special Features Openable from Inner Side
Chain Length 1000.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us