Menu Search

Cable Chains 10.0 mm (H) 20.0 mm (W) Black

Protects wires that are in motion from abrasion, scratching, wear and entanglement.
Essentra Part Number:

10371244

Manufacturer Part Number:

34000810

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 391,4665
Standard pack: 1

Order in multiple of 1

Total price:

R 391,47

1 x R 391,4665

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA6
Colour Black
Inside Width 20.0 mm
Inside Height 10.0 mm
Special Features Fixed
Chain Length 1000.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us