Menu Search

Cable Chains 7.0 mm (H) 16.0 mm (W) Black

Protects wires that are in motion from abrasion, scratching, wear and entanglement.
Essentra Part Number:

10371220

Manufacturer Part Number:

34000808

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 279,3894
5 + R 251,4504
Standard pack: 1

Order in multiple of 1

Total price:

R 279,39

1 x R 279,3894

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA6
Colour Black
Inside Width 16.0 mm
Inside Height 7.0 mm
Special Features Fixed
Chain Length 1000.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us